【DO!BOOK・ページリンク】
12-e595-motorless   78 / 81

BOOKをみる

10秒後にBOOKのページに移動します


1.5 5.2 M4 x 45 M6 x 60 1.0 1.5 2.5 M2.5 x 10 M3 x 12 M4 x 12 45 60 3.7 3.3 30 50 46 70 7.5 8.5 8 M4 x 0.7 M5 x 0.8 M4 x 0.7 NZ NZ NY 25 32 Size Motor type FA FB FC FD FE FF FG M1 T1 M2 T2 47 60 12.5 18 FP 8 14 11 PD Dimensions: Motor Flange Option Motor mounting position: In-line [Size 25, 32] Motor mounting position: In-line [Size 63] Dimensions 70 50 3.5 78 M3 x 12 1.5 M5 x 22 3.0 10 8 M5 x 0.8 M4 x 0.7 NZ NY 63 Size Motor type FA FB FC FD FE FF FG M1 T1 M2 T2 22.5 18 FP 14 PD Hexagon socket head cap screw: M2 (Tightening torque: T2 [N・m]) q r Hexagon socket head cap screw: M1 (Tightening torque: T1 [N・m]) e w oPD (I.D.) FP (Mounting distance) 2 x FA, thread depth FB ョFG oFC FF oFD Motor mounting surface FE FE Hexagon socket head cap screw: M2 (Tightening torque: T2 [N・m]) Hexagon socket head cap screw: M1 (Tightening torque: T1 [N・m]) y q t r w e Motor Actuator Body side hub, Spider oPD (I.D.) FP (Mounting distance) 4 x FA, thread depth FB ョFG oFD FF Motor mounting surface oFC Motor flange details Motor flange details [mm] Body side hub, Spider Actuator Motor Motor mounting bolt Motor mounting bolt Component Parts Description Qty. 1 1 1 2 Motor flange Motor hub Hexagon socket head cap screw (for hub fixing) Hexagon socket head cap screw (for motor block mounting) No. 1 2 3 4 Component Parts Description Qty. 1 1 1 4 1 1 Motor flange Motor hub Hexagon socket head cap screw (for hub fixing) Hexagon socket head cap screw (for motor adapter mounting) O-ring (O.D. o52/Wire dia. o1.5) O-ring (O.D. o60/Wire dia. o2.0) No. 1 2 3 4 5 6 Dimensions [mm] Motor Mounting Parts Series LEY 76 LEYG LEY LEJS LEFB LEFS Model Selection