【DO!BOOK・ページリンク】
12-e595-motorless   77 / 81

BOOKをみる

10秒後にBOOKのページに移動します


Series LEY Motor Mounting Parts Motor Flange Option When the motor type "NN" is selected for the model, no motor flange for motor mounting includes with the product. Select an applicable motor flange option according to the part number shown below, and then order it. How to Order 25 32 63 q Size . Size 63: In-line type only LEY MF 25 NZ w Motor mounting position P D Top mounting In-line . Refer to the “Compatible Motors”. e Motor type Symbol NZ NY Type Mounting type Z Mounting type Y For LEY25/LEYG25 For LEY32/LEYG32 For LEY63 Manufacturer Applicable motor model Size/Motor type Series Type 25 MELSERVO-JN MELSERVO-J3 MELSERVO-J4 Σ-V SANMOTION R Sysmac G5 MINAS-A4 MINAS-A5 HF-KN HF-KP HG-KR SGMJV R2 R88M-K MSMD MSMD/MHMD "NZ" Mounting type Z "NY" Mounting type Y "NZ" Mounting type Z "NY" Mounting type Y "NZ" Mounting type Z "NY" Mounting type Y 32 63 YASKAWA Electric Corporation SANYO DENKI CO., LTD. OMRON Corporation Panasonic Corporation Compatible Motors q w e Dimensions 0.63 1.5 M3 x 8 M4 x 12 1.0 1.5 2.5 M2.5 x 10 M3 x 12 M4 x 12 42 60 3.7 3.3 30 50 46 70 7.5 8.5 8 M4 x 0.7 M5 x 0.8 M4 x 0.7 NZ NZ NY 25 32 Size Motor type FA FB FC FD FE FF FG M1 T1 M2 T2 11 13 7.5 4.5 FP 8 14 11 PD Motor mounting bolt Motor Hexagon socket head cap screw: M1 (Tightening torque: T1 [N・m]) Return box FP (Mounting distance) oPD (I.D.) e w q r 2 x FA thread depth FB oFC oFD FF FE Hexagon socket head cap screw: M2 (Tightening torque: T2 [N・m]) [mm] ョFG Component Parts Description Qty. 1 1 1 2 Motor flange Motor pulley Hexagon socket head cap screw (for pulley fixing) Hexagon socket head cap screw (for motor flange mounting) No. 1 2 3 4 Dimensions: Motor Flange Option Motor mounting position: Top mounting Motor mounting surface Motor flange details Mitsubishi Electric Corporation 75