【DO!BOOK・ページリンク】
12-e595-motorless   74 / 81

BOOKをみる

10秒後にBOOKのページに移動します


C FB 0.5 Section Y details Dimensions: In-line Motor LEYG25, 32 H (EB) EA oBC Motor flange Motor BF C FA FB Rod operating range Note) (Stroke + 4 mm) EV S U Q J EH T EB X GA L + Stroke oDB P oDA X WC + Stroke Z WA (0.5) PC PF PG PC PE PD 4 x PA thread depth PB XA XB XAH9 XAH9 XB XA K Motor type: Without motor block LEYG25ュDNNュ-ュュュ Section XX2 Section XX1 0.5 Stroke range (mm) Up to 39 40 to 100 101 to 124 125 to 200 201 to 300 Up to 39 40 to 100 101 to 124 125 to 200 201 to 300 89.5 114.5 96 126 50 67.5 84.5 102 55 68 85 102 20 25 45 60 85 101 103 123 52.3 63.8 11 12 12.5 16.5 5.4 5.4 40.3 50.3 53.3 68.3 30.8 38.3 29 30 M5 x 0.8 M6 x 1.0 Size 25 32 B C DA EA EB EH EV FA FB G GA H J K NA Stroke range (mm) Up to 39 40 to 100 101 to 124 125 to 200 201 to 300 Up to 39 40 to 100 101 to 124 125 to 200 201 to 300 70 95 75 105 35 50 70 85 40 50 70 85 26 33.5 43.5 51 28.5 33.5 43.5 51 18 28 80 95 12 12 M6 x 1.0 M6 x 1.0 30 40 95 117 6.8 7.3 54 64 4 5 5 6 8.5 8.5 Size 25 32 OA OB P Q S T U WA WB WC X XA XB Z LEYGュM, LEYGュL Common [mm] Stroke range (mm) Up to 114 115 to 190 191 to 300 Up to 114 115 to 190 191 to 300 91 115 133 97.5 116.5 134 10 13 Size 25 32 L DB LEYGュL (Ball bushing bearing) [mm] Stroke range (mm) Up to 59 60 to 185 186 to 300 Up to 59 60 to 185 186 to 300 67.5 100.5 138 74 107 144 12 16 Size 25 32 L DB LEYGュM (Sliding bearing) . The FB measurement is when the unit is at the retracted stroke end position. Note) Do not allow collisions at either end of the rod operating range at a speed exceeding “pushing speed”. Additionally, when running the positioning operation, do not set within 2 mm of both ends. Section XX1 oXA H9 depth XA 4 x OA through B + Stroke 4 x BA oBD depth BE thread depth BB 4 x OA thread depth OB Bottom hole oG through oXA H9 depth XA Section XX2 2 x NA thread depth NC [mm] 7.5 8.5 8 Size 25 32 Motor type NZ NZ NY BB 46 70 BC 30 50 BD 3.7 3.3 BE 47 60 BF M4 x 0.7 M5 x 0.8 M4 x 0.7 BA [mm] 33 40 Size 25 32 PA M4 x 0.7 M6 x 1.0 PC 6.5 10 PB 22 30 PD 39 48 PE 8 10.5 PF 15.5 18.5 PG 6.5 8.5 NC [mm] Refer to “Motor Mounting” on page 74 for details about motor mounting and included parts. WB Y 72 Electric Actuator/Guide Rod Type Series LEYG LEYG LEY LEJS LEFB LEFS Model Selection A