【DO!BOOK・ページリンク】
12-e595-motorless   72 / 81

BOOKをみる

10秒後にBOOKのページに移動します


Specifications Weight Model 18 7 65 to 131 900 12 30 7 79 to 157 1200 60 35 294 to 588 300 4 (5) 16 (20) 8 (10) 30 or less o12 Stroke + 104.5 ュ60 200 0.64 60 17 154 to 308 600 5000 ±0.02 50/20 5 to 40 90 or less (No condensation) AC servo motor 3000 30 10 98 to 197 1000 16 60 44 368 to 736 250 4 60 22 192 to 385 500 8 50 29 242 to 485 225 3 50 15 127 to 255 450 35 or less o10 6 Stroke + 93.5 ュ40 100 0.32 Ball screw + Belt [Pulley ratio 1.25:1] Ball screw Ball screw + Belt (LEYュ) Ball screw (LEYュD) Sliding bearing (LEYGュM), Ball bushing bearing (LEYGュL) 30, 50, 100, 150 200, 250, 300 30, 50, 100, 150 200, 250, 300 30, 50, 100, 150 200, 250, 300 LEYG25ュN.ュ (Top mounting) LEYG25ュDN.ュ (In-line) LEYG32ュN.ュ (Top mounting) LEYG32ュDN.ュ (In-line) Stroke [mm] Note 1) Work load [kg] Horizontal Note 2) Vertical Applicable motor Actuator specifications specifications Series LEYG25ュN.ュ (Motor mounting position: Top mounting) LEYG32ュN.ュ (Motor mounting position: Top mounting) Stroke [mm] Ball bushing bearing LEYGュL Sliding bearing LEYGュM 30 50 100 150 200 250 300 30 50 100 150 200 250 300 Series LEYG25ュDN.ュ (Motor mounting position: In-line) LEYG32ュDN.ュ (Motor mounting position: In-line) Stroke [mm] Ball bushing bearing LEYGュL Sliding bearing LEYGュM 30 50 100 150 200 250 300 30 50 100 150 200 250 300 1.30 1.31 1.49 1.52 1.81 1.76 2.23 2.19 2.57 2.45 2.91 2.77 3.17 3.01 2.24 2.24 2.50 2.51 3.05 2.90 3.80 3.64 4.35 4.06 4.83 4.56 5.28 4.96 1.33 1.34 1.52 1.55 1.84 1.79 2.26 2.22 2.60 2.48 2.94 2.80 3.20 3.04 2.26 2.26 2.52 2.53 3.07 2.92 3.82 3.66 4.37 4.08 4.85 4.58 5.30 4.98 Pushing force [N] Note 3) (Set value: Rated torque 30 to 90%) Max. speed [mm/s] Pushing speed [mm/s] Note 4) Max. acceleration/deceleration [mm/s2] Positioning repeatability [mm] Impact/Vibration resistance [m/s2] Note 5) Actuation type Guide type Operating temperature range [°C] Operating humidity range [%RH] Motor shape Motor type Rated output capacity [W] Rated torque [N・m] Rated rotation [rpm] Product Weight [kg] Note 1) Consult with SMC for the manufacture of strokes other than shown above. Note 2) The maximum value of the horizontal work load. An external guide is necessary to support the load. The actual work load changes according to the condition of the external guide. Please confirm using actual device. Note 3) The force setting range for the pushing operation (Speed control mode, Torque control mode). The pushing force changes according to the set value. Set it with reference to “Force Conversion Graph” on page 68. Note 4) The allowable collision speed for the pushing operation. Note 5) Impact resistance: No malfunction occurred when the actuator was tested with a drop tester in both an axial direction and a perpendicular direction to the lead screw. (Test was performed with the actuator in the initial state.) Vibration resistance: No malfunction occurred in a test ranging between 45 to 2000 Hz. Test was performed in both an axial direction and a perpendicular direction to the lead screw. (Test was performed with the actuator in the initial state.) Note 6) Each value is a guide. Use such value to select a motor capacity. Lead [mm] (including pulley ratio) Shaft length [mm] Thread size [mm] Actuation unit weight [kg] (. [ST]: Stroke) Other inertia [kg・cm2] Mechanical efficiency 0.48 + (2.91 x 10.3) x [ST]: 180 st or less 0.55 + (2.62 x 10.3) x [ST]: Over 180 st 0.50 + (2.40 x 10.3) x [ST]: 110 st or less 0.55 + (2.51 x 10.3) x [ST]: Over 110 st 0.29 + (2.20 x 10.3) x [ST]: 185 st or less 0.34 + (1.92 x 10.3) x [ST]: Over 185 st 0.012 (LEYュ) 0.015 (LEYュD) 0.035 (LEYュ) 0.061 (LEYュD) 0.8 LEYGュM Sliding bearing LEYGュL Ball bushing bearing 0.33 + (1.69 x 10.3) x [ST]: 110 st or less 0.36 + (1.80 x 10.3) x [ST]: Over 110 st Ball screw specifications Other specifications Note 6) 70 Electric Actuator/Guide Rod Type Series LEYG LEYG LEY LEJS LEFB LEFS Model Selection