【DO!BOOK・ページリンク】
12-e595-motorless   63 / 81

BOOKをみる

10秒後にBOOKのページに移動します


Section XX details Section XX details Dimensions End male thread: LEY ュュ -ュュM 25 32 63 ABC Body bottom tapped, Motor top/parallel: LEY 2 5 ュュ -ュュュU 32 ABC Body bottom tapped, In-line motor: LEY ュュ -ュュュU 25 32 63 ABC . Refer to Electric Actuators catalog (CAT.E102) for details about the rod end nut and mounting bracket. Note) Refer to the “Mounting” precautions on pages 78 and 79 when mounting end brackets such as knuckle joint or workpieces. MM L1 L2 C1 H1 L MA ML + Stroke (MB) MC MH oXA H9 depth XA 6 x MO thread depth MR L MA ML + Stroke MC MH oXA H9 depth XA 6 x MO thread depth MR Width across flats B1 20 25 38 Size 25 32 63 46 55 . 24 42 59 76 22 36 53 70 24 45 58 86 32 41 49.5 58 36 43 51.5 60 50 60.5 67 81 29 30 44 50 75 50 80 65 100 135 Stroke range (mm) 15 to 39 40 to 100 101 to 124 125 to 200 201 to 400 20 to 39 40 to 100 101 to 124 125 to 200 201 to 500 50 to 74 75 to 124 125 to 200 201 to 500 501 to 800 [mm] MA 12.5 16.5 33.4 L MB MC MD MH ML 6.5 8.5 10 Size 25 32 63 4 5 6 5 6 7 Stroke range (mm) 15 to 39 40 to 100 101 to 124 125 to 200 201 to 400 20 to 39 40 to 100 101 to 124 125 to 200 201 to 500 50 to 74 75 to 124 125 to 200 201 to 500 501 to 800 [mm] MR M5 x 0.8 M6 x 1.0 M8 x 1.25 MO XA XB 22 22 27 20.5 20.5 26 Size 25 32 63 B1 C1 8 8 11 H1 36 40 72.4 L1 23.5 23.5 39 L2 M14 x 1.5 M14 x 1.5 M18 x 1.5 MM [mm] . The L1 measurement is when the unit is at the retracted stroke end position. . The L measurement is when the unit is at the retracted stroke end position. MD MD XA H9 XB XA XA H9 XB XA Section XX Section XX Series LEY Size 25, 32, 63 61