【DO!BOOK・ページリンク】
12-e595-motorless   57 / 81

BOOKをみる

10秒後にBOOKのページに移動します


How to Order LEY25, 32, 63 Series LEY LEY 25 B 500 25 32 63 q w e r t y u i q Size Nil R L D Top mounting Right side parallel Left side parallel In-line . Size 63: In-line type only w Motor mounting position NZ . The values shown in ( ) are the lead for top mounting, right/left side parallel types. (Equivalent lead which includes the pulley ratio [1.25:1]) A B C LEY25 12 6 3 LEY32 16 (20) 8 (10) 4 (5) Symbol LEY63 20 10 5 r Lead [mm] Electric Actuator/Rod Type RoHS e Motor type NZ NY Symbol 30 to 800 . Refer to the applicable stroke table. 30 to 800 t Stroke [mm] Nil M Rod end female thread Rod end male thread (1 rod end nut is included.) u Rod end thread . Mounting bracket is shipped together, (but not assembled). . For horizontal cantilever mounting with the ends tapped, rod flange and head flange, use the actuator within the following stroke range. ・ LEY25: 200 or less, LEY32: 100 or less, LEY63: 100 or less . For mounting with the double clevis, use the actuator within the following stroke range. ・ LEY25: 200 or less, LEY32: 200 or less . Head flange is not available for the LEY32. Nil U L F G D Ends tapped (Standard) Body bottom tapped Foot Rod flange Head flange Double clevis Motor mounting position Symbol Type Top/Parallel In-line . . . i Mounting Nil P Symbol LEY25/32 Without enclosure . LEY63 IP5x (Dust proof specification) IP65 (Dust/Drip proof specification)/ With vent hole tap y Dust/Drip proof . When using the dust/drip proof (lP65), correctly mount the fitting and tubing to the vent hole tap, and then place the end of the tubing in an area not exposed to dust or water. . The fitting and tubing should be provided separately by the customer. Select [Applicable tubing O.D.: o4 or more, Connection thread: Rc1/8]. . Applicable stroke table Standard LEY25 LEY32 LEY63 . Stroke Model (mm) 30 . . . . 50 100 150 200 250 300 350 . . 400 450 . 500 . . 600 . . 700 . . 800 . Consult with SMC for the manufacture of intermediate strokes. Manufacturer Applicable motor model Size/Motor type Series Type 25 MELSERVO-JN MELSERVO-J3 MELSERVO-J4 Σ-V SANMOTION R Sysmac G5 MINAS-A4 MINAS-A5 HF-KN HF-KP HG-KR SGMJV R2 R88M-K MSMD MSMD/MHMD "NZ" Mounting type Z "NY" Mounting type Y "NZ" Mounting type Z "NY" Mounting type Y "NZ" Mounting type Z "NY" Mounting type Y . . . . . 32 63 YASKAWA Electric Corporation SANYO DENKI CO., LTD. OMRON Corporation Panasonic Corporation Mitsubishi Electric Corporation Compatible Motors Type Mounting type Z Mounting type Y . Refer to the “Compatible Motors”. . When no motor flange is required, use "NN" for the motor type symbol. Please order “motor flange option” on pages 75 and 76 separately. . Motorless Type Size 25, 32, 63 55