Load: F [N] Stroke [mm] 0 100 200 300 400 500 600 100 10 1 Force [N] Torque limit/Command value [%] 500 400 300 200 100 0 10 20 30 40 Lead 3: LEY25ュC Lead 6: LEY25ュB Lead 12: LEY25ュA Step 1 Check the pushing force. !Mounting condition: Horizontal (pushing) !Speed: 100 [mm/s] !Jig weight: 0.5 [kg] !Stroke: 300 [mm] !Pushing force: 200 [N] Operating conditions Pushing Control Selection Procedure Selection Example Check the lateral load Step 1 on the rod end. Check the pushing force. Select the target model based on the torque limit/command value and pushing force with reference to the . Selection example) Based on the graph shown on the right side, !Torque limit/Command value: 24 [%] !Pushing force: 200 [N] Therefore, the LEY25B is temporarily selected. Step 2 Check the lateral load on the rod end. Confirm the allowable lateral load on the rod end of the actuator: LEY25B, which has been selected temporarily with reference to the . Selection example) Based on the graph shown on the right side, !Jig weight: 0.2 [kg] . 2 [N] !Product stroke: 200 [mm] Therefore, the lateral load on the rod end is in the allowable range. Step 2 Jig (LEY25ュ) LEY32ュ LEY25ュ Based on the above calculation result, the LEY25B-300 is selected. Selection Procedure 50 Size Model Selection Series LEY 25, 32 LEYG LEY LEJS LEFB LEFS Model Selection