【DO!BOOK・ページリンク】
12-e595-motorless   40 / 81

BOOKをみる

10秒後にBOOKのページに移動します


L6 m Me L1 m Me m Me m Me L3 L2 m Me L4 m Me L5 0 200 400 600 800 1,000 0 20 40 60 80 0 200 400 600 800 1,000 0 20 40 60 80 0 200 400 600 800 1,000 0 20 40 60 80 0 200 400 600 800 1,000 0 20 40 60 80 0 200 400 600 800 1,000 0 20 40 60 80 0 200 400 600 800 1,000 0 20 40 60 80 0 200 400 600 800 1,000 0 10 20 30 40 50 0 200 400 600 800 1,000 0 10 20 30 40 50 0 200 400 600 800 1,000 0 10 20 30 40 50 0 200 400 600 800 1,000 0 10 20 30 40 50 0 200 400 600 800 1,000 0 10 20 30 40 50 0 200 400 600 800 1,000 0 10 20 30 40 50 Dynamic Allowable Moment X Y Z X Y Z Work load [kg] L1 [mm] Work load [kg] L1 [mm] Work load [kg] L2 [mm] Work load [kg] L2 [mm] Work load [kg] Work load [kg] Work load [kg] Work load [kg] L6 [mm] L5 [mm] L4 [mm] L3 [mm] Work load [kg] Work load [kg] Work load [kg] Work load [kg] L6 [mm] L5 [mm] L4 [mm] L3 [mm] Load overhanging direction m: Work load [kg] Me: Dynamic allowable moment [N・m] L: Overhang to the work load center of gravity [mm] Model LEJS40 LEJS63 Acceleration/Deceleration 5,000 mm/s2 10,000 mm/s2 15,000 mm/s2 20,000 mm/s2 Model Selection Series LEJS Wall Horizontal/Bottom Orientation . This graph shows the amount of allowable overhang when the center of gravity of the workpiece overhangs in one direction. When the center of gravity of the workpiece overhangs in two directions, refer to the Electric Actuator Selection Software for confirmation. http://www.smcworld.com 38 LEYG LEY LEJS LEFB LEFS Model Selection