【DO!BOOK・ページリンク】
12-e595-motorless   31 / 81

BOOKをみる

10秒後にBOOKのページに移動します


8 14 11 14 M4 x 30 M5 x 45 M2.5 x 10 M3 x 12 M4 x 12 M3 x 12 65.5 83.5 85 57.8 69.8 89.8 31.5 44 44 3 4 30 50 46 70 8 10 8 10 M4 x 0.7 M5 x 0.8 M4 x 0.7 M5 x 0.8 NZ NZ NY NZ NY 25 32 40 Size Motor type FA FB FC FD FE FF FG FH M1 M2 PD q r e w Motor flange details Body side hub, Spider Actuator (LEFB) I.D.: oPD M2 M1 Motor Motor mounting bolt oFD depth FE oFC 4 x FA, thread depth FB Motor mounting surface FG FF FH 1 1 1 2 Motor flange Hub (Motor side) Hexagon socket head cap screw (for hub fixing) Hexagon socket head cap screw (for motor flange mounting) Description Qty. Motor Flange Option How to Order Series LEFB Motor Mounting Parts q Size w Motor type q w Dimensions: Motor Flange Option LEFB MF 25 NZ Belt drive For LEFュ25 For LEFュ32 For LEFュ40 . For LEFB-MF25, select only NZ. Mounting type Z Mounting type Y NZ NY 25 32 40 Component Parts No. 1 2 3 4 Applicable motor model Size/Motor type 25 32 40 Series MELSERVO-JN MELSERVO-J3 MELSERVO-J4 Σ-V SANMOTION R Sysmac G5 MINAS-A4 MINAS-A5 Type HF-KN HF-KP HG-KR SGMJV R2 R88M-K MSMD MSMD/MHMD . . . . . "NZ" Mounting type Z "NY" Mounting type Y "NZ" Mounting type Z "NY" Mounting type Y "NZ" Mounting type Z "NY" Mounting type Y YASKAWA Electric Corporation SANYO DENKI CO., LTD. OMRON Corporation Panasonic Corporation Mitsubishi Electric Corporation Manufacturer Compatible Motors Dimensions [mm] . When the motor type "NN" is selected for the model, no motor flange for motor mounting includes with the product. Select an applicable motor flange option according to the part number shown below, and then order it. 29