【DO!BOOK・ページリンク】
12-e595-motorless   30 / 81

BOOKをみる

10秒後にBOOKのページに移動します


[Included parts] Hexagon socket head cap screw: MM (Tightening torque: TT [N・m]) [Included parts] Motor side hub Motor flange . Not included when the motor type is NN. Motor [Provided by customer] oPD Motor mounting bolt [Provided by customer] Motor Body side hub [Built-in parts] Motor flange . Not included when the motor type is NN. Motor side hub . Not included when the motor type is NN. Motor mounting bolt Spider [Built-in parts] Size: 25 Hexagon socket head cap screw (for hub fixing) . . 1 1 Motor side hub NZ NN Motor type Qty. Description Size: 32 Hexagon socket head cap screw (for hub fixing) . . 1 1 Motor side hub NN Motor type Qty. Description Size: 40 Hexagon socket head cap screw (for hub fixing) . . 1 1 Motor side hub NN Motor type Qty. Description NZ/NY NY/NZ 8 14 11 14 14 M2.5 x 10 M3 x 12 M4 x 12 M3 x 12 M3 x 12 1.0 1.5 2.5 1.5 1.5 NZ NZ NY NZ NY 25 32 40 PD 12.4 17.5 17.5 Size Motor type MM TT FP Motor Mounting Included Parts List Dimensions [mm] Mounting diagram FP Series LEFB Electric Actuator/Slider Type Belt Drive Match the convex part of the motor hub to the concave part of the spider that is mounted on the body side hub. Mounting procedure 1) Fix the motor (provided by customer) and the motor hub with the MM hexagon socket head cap screw. 2) Check the motor hub position, and then insert it. (Refer to the mounting diagram.) 3) Fix the motor and the motor flange with the motor mounting bolts (provided by customer). !The motor and motor mounting bolts should be provided by the customer. !When selecting the motor type NN, no motor flange and hub include with the product. The body side hub and spider are specially designed, so order the motor flange option on page 29 separately. 28 LEYG LEY LEJS LEFB LEFS Model Selection