【DO!BOOK・ページリンク】
12-e595-motorless   19 / 81

BOOKをみる

10秒後にBOOKのページに移動します


Size: 25 . . 1 1 Motor side hub Hexagon socket head cap screw (for hub fixing) NZ NN Motor type Qty. Description Size: 32 . . 1 1 Motor side hub Hexagon socket head cap screw (for hub fixing) NN Motor type Qty. Description Size: 40 . . 1 1 Motor side hub Hexagon socket head cap screw (for hub fixing) NN Motor type Qty. Description NZ/NY NY/NZ 8 14 11 14 14 M2.5 x 10 M3 x 12 M4 x 12 M3 x 12 M3 x 12 1.0 1.5 2.5 1.5 1.5 NZ NZ NY NZ NY 25 32 40 PD 12.4 17.5 17.5 Size Motor type MM TT FP Mounting procedure 1) Fix the motor (provided by customer) and the motor hub with the MM hexagon socket head cap screw. 2) Check the motor hub position, and then insert it. (Refer to the mounting diagram.) 3) Fix the motor and the motor flange with the motor mounting bolts (provided by customer). Motor Motor mounting bolt Body side hub [Built-in parts] Spider [Built-in parts] Motor flange . Not included when the motor type is NN. Motor mounting bolt [Provided by customer] Motor [Provided by customer] Motor flange . Not included when the motor type is NN. [Included parts] Hexagon socket head cap screw: MM (Tightening torque: TT [N・m]) [Included parts] Motor side hub oPD Mounting diagram Motor Mounting Included Parts List Dimensions [mm] FP !The motor and motor mounting bolts should be provided by the customer. !When selecting the motor type NN, no motor flange and hub include with the product. The body side hub and spider are specially designed, so order the motor flange option on page 18 separately. Motor side hub . Not included when the motor type is NN. Series LEFS Match the convex part of the motor hub to the concave part of the spider that is mounted on the body side hub. 17