【DO!BOOK・ページリンク】 12-e595-motorless 13 / 81 10秒後にBOOKのページに移動します |
|
Dynamic Allowable Moment Load overhanging direction m: Work load [kg] Me: Dynamic allowable moment [N・m] L: Overhang to the work load center of gravity [mm] Model LEFB25ュ LEFB32ュ LEFB40ュ L1 L2 Mep m Mey m L3 Mer m 0 500 1,000 0 5 10 15 20 0 500 1,000 0 5 10 15 20 0 200 400 600 800 0 5 10 15 20 0 500 1,000 0 10 20 30 40 0 500 1,000 0 10 20 30 40 0 200 400 600 800 0 10 20 30 40 0 500 1,000 0 10 20 30 40 50 60 Work load [kg] Work load [kg] Work load [kg] Work load [kg] Work load [kg] Work load [kg] Work load [kg] Work load [kg] Work load [kg] L1 [mm] 0 500 1,000 0 10 20 30 40 50 60 L2 [mm] 0 200 400 600 800 0 10 20 30 40 50 60 L3 [mm] L3 [mm] L2 [mm] L1 [mm] L3 [mm] L2 [mm] L1 [mm] Acceleration/Deceleration 1,000 mm/s2 3,000 mm/s2 5,000 mm/s2 10,000 mm/s2 20,000 mm/s2 Horizontal Orientation Rolling Yawing Pitching Series LEFB . This graph shows the amount of allowable overhang when the center of gravity of the workpiece overhangs in one direction. When the center of gravity of the workpiece overhangs in two directions, refer to the Electric Actuator Selection Software for confirmation. http://www.smcworld.com 11 |