【DO!BOOK・ページリンク】
11-lejs   6 / 9

BOOKをみる

10秒後にBOOKのページに移動します


Clean Room Specification Specifications 11-LEJS40, 63 AC Servo Motor Model 11-LEJS40S2 6 11-LEJS63S3 7 Actuator specifications Stroke [mm] Note 1) 200, 300, (400), 500, 600, (700), 800 (900), (1000), (1200) 300, (400), 500, 600, (700), 800, (900) 1000, (1200), (1500) Work load [kg] Note 2) Horizontal 30 55 45 85 Vertical 5 10 10 20 Speed Note 3) [mm/s] Stroke range Up to 500 1200 600 1200 600 501 to 600 1050 520 1200 600 601 to 700 780 390 1200 600 701 to 800 600 300 930 460 801 to 900 480 240 740 370 901 to 1000 390 190 600 300 1001 to 1100 320 160 500 250 1101 to 1200 270 130 420 210 1201 to 1300 . . 360 180 1301 to 1400 . . 310 150 1401 to 1500 . . 270 130 Max. acceleration/deceleration [mm/s2] 20,000 (Refer to the catalog CAT. ES100-104 for limit according to work load and duty ratio.) Positioning repeatability [mm] Note 4) ±0.02 Lead [mm] 16 8 20 10 Impact/Vibration resistance [m/s2] Note 5) 50/20 Actuation type Ball screw Guide type Linear guide Grease Ball screw/Linear guide portion Low particle generation grease Cleanliness class Note 6) ISO Class 4 (ISO14644-1) Class 10 (Federal Standard 209D) Allowable external force [N] 20 Operating temperature range [°C] 5 to 40 Operating humidity range [%RH] 90 or less (No condensation) Regeneration option May be required depending on speed and work load. (Refer to the catalog CAT. ES100-104.) Electric specifications Motor output [W]/Size [mm] 100/ョ40 200/ョ60 Motor type AC servo motor (100/200 VAC) Encoder Motor type S2, S3: Incremental 17-bit encoder (Resolution: 131072 p/rev) Motor type S6, S7: Absolute 18-bit encoder (Resolution: 262144 p/rev) Power consumption [W] Note 7) Horizontal 65 80 Vertical 165 235 Standby power consumption when operating [W] Note 8) Horizontal 2 2 Vertical 10 12 Max. instantaneous power consumption [W] Note 9) 445 725 Lock unit specifications Type Note 10) Non-magnetizing lock Holding force [N] 101 203 330 660 Power consumption [W] at 20°C Note 11) 6.3 7.9 Rated voltage [V] 24 VDC 0 .10% Note 1) Strokes shown in ( ) are produced upon receipt of order. Strokes other than those shown above are produced as special orders (1 mm increments). Note 2) Refer to “Speed.Work Load Graph (Guide)” in the catalog CAT. ES100-104 for details. Note 3) The allowable speed changes according to the stroke. Note 4) Conforming to JIS B 6191-1999 Note 5) Impact resistance: No malfunction occurred when the actuator was tested with a drop tester in both an axial direction and a perpendicular direction to the lead screw. (Test was performed with the actuator in the initial state.) Vibration resistance: No malfunction occurred in a test ranging between 45 to 2000 Hz. Test was performed in both an axial direction and a perpendicular direction to the lead screw. (Test was performed with the actuator in the initial state.) Note 6) The amount of particle generation changes according to the operating conditions and suction flow rate. Refer to the particle generation characteristics for details. Note 7) The power consumption (including the driver) is for when the actuator is operating. Note 8) The standby power consumption when operating (including the driver) is for when the actuator is stopped in the set position during the operation. Note 9) The maximum instantaneous power consumption (including the driver) is for when the actuator is operating. This value can be used for the selection of the power supply. Note 10) Only when motor option “With lock” is selected. Note 11) For an actuator with lock, add the power consumption for the lock. Weight Model 11-LEJS40 Stroke [mm] 200 300 (400) 500 600 (700) 800 (900) (1000) (1200) Product weight [kg] 5.6 6.4 7.1 7.9 8.7 9.4 10.2 11.0 11.7 13.3 Additional weight with lock [kg] 0.2 (Incremental encoder)/0.3 (Absolute encoder) Model 11-LEJS63 Stroke [mm] 300 (400) 500 600 (700) 800 (900) 1000 (1200) (1500) Product weight [kg] 11.4 12.7 13.9 15.2 16.4 17.7 18.9 20.1 22.6 26.4 Additional weight with lock [kg] 0.4 (Incremental encoder)/0.7 (Absolute encoder) 4 Electric Actuator/High Rigidity Slider Type Ball Screw Drive Series 11-LEJS