【DO!BOOK・ページリンク】
11-lejs   5 / 9

BOOKをみる

10秒後にBOOKのページに移動します


Electric Actuator/High Rigidity Slider Type Ball Screw Drive Series 11-LEJS LEJS40, 63 Nil: Left R: Right RoHS How to Order w Motor type*1 Symbol Type Output [W] Actuator size Compatible drivers S2 AC servo motor (Incremental encoder) 100 40 LECSAョ-S1 S3 AC servo motor (Incremental encoder) 200 63 LECSAョ-S3 S6 AC servo motor (Absolute encoder) 100 40 LECSBョ-S5 LECSCョ-S5 LECSSョ-S5 S7 AC servo motor (Absolute encoder) 200 63 LECSBョ-S7 LECSCョ-S7 LECSSョ-S7 .1: For motor type S2 and S6, the compatible driver part number suffixes are S1 and S5 respectively. e Lead [mm] Symbol LEJS40 LEJS63 A 16 20 B 8 10 t Motor option Nil Without option B With lock q Size 40 63 AC Servo Motor Clean Room Specification Clean series 11 Vacuum type 11 LEJS 40 q 500 r S2 w A e t y u i o !0 r Stroke [mm]*2 200 to 1500 *2: Refer to the table below for details. u Cable type*5, *6, *7 Nil Without cable S Standard cable R Robotic cable (Flexible cable) .5: When the driver type is selected, the cable is included. Select cable type and cable length. Example) S2S2: Standard cable (2 m) + Driver (LECSS2) S2: Standard cable (2 m) Nil: Without cable and driver .6: The motor and encoder cables are included. (The lock cable is also included when the motor with lock option is selected.) .7: Standard cable entry direction is “(A) Axis side”. o Driver type*5 Compatible drivers Power supply voltage (V) Nil Without driver . A1 LECSA1-Sョ 100 to 120 A2 LECSA2-Sョ 200 to 230 B1 LECSB1-Sョ 100 to 120 B2 LECSB2-Sョ 200 to 230 C1 LECSC1-Sョ 100 to 120 C2 LECSC2-Sョ 200 to 230 S1 LECSS1-Sョ 100 to 120 S2 LECSS2-Sョ 200 to 230 !0 I/O connector Nil Without connector H With connector i Cable length [m]*5, *8 Nil Without cable 2 2 m 5 5 m A 10 m *8: The length of the encoder, motor and lock cables are the same. y Vacuum port*4 Nil Left R Right D Both left and right .4: Select “D” for the vacuum port for suction of 50 L/min (ANR) or more. Applicable stroke table*3 全tandard アProduced upon receipt of order 200 300 400 500 600 700 800 900 1000 1200 1500 LEJS40 ア ア ア ア ア . LEJS63 . ア ア ア ア ア .3: Consult with SMC as all non-standard and non-made-to-order strokes are produced as special orders. Model Stroke (mm) Compatible Drivers Driver type Pulse input type/ Positioning type Pulse input type CC-Link direct input type SSCNET# type Series LECSA LECSB LECSC LECSS Number of point tables Up to 7 . Up to 255 . Pulse input ア ア . . Applicable network . . CC-Link SSCNET# Control encoder Incremental 17-bit encoder Absolute 18-bit encoder Absolute 18-bit encoder Absolute 18-bit encoder Communication function USB communication USB communication, RS422 communication USB communication, RS422 communication USB communication Power supply voltage (V) 100 to 120 VAC (50/60 Hz), 200 to 230 VAC (50/60 Hz) 3