【DO!BOOK・ページリンク】
switch_en   11 / 12

BOOKをみる

10秒後にBOOKのページに移動します


Auto Switch Mounting Bracket Part No. Applicable cylinder series: 90-CDJ2, 90-/91-CDG1, 90-/91-MGG, 90-/91-CDNG Applicable auto switches : D-M9BWL-900, D-M9BWSDPC-900, D-A90L-900 Cylinder series Applicable bore size (mm) 10 16 20 25 32 40 50 . . . . . . . . . . . . CDG1 MGG CDNG 90-CDJ2 90- 91- 90- 91- 90- 91- qBJ2-010 wBJ3-1 eBBA4 qBJ2-010 wBJ3-1 eBBA4 qBMA2-020 wBJ3-1 eBBA4 qBMA2-025 wBJ3-1 eBBA4 qBMA2-032 wBJ3-1 eBBA4 qBMA2-040 wBJ3-1 eBBA4 qBMA2-050 wBJ3-1 eBBA4 Note) Since mounting screws attached to BJ2- and BMA2- are made of steel, use stainless steel mounting screw set BBA4. Applicable cylinder series: 90-/91-CDA2, 90-CDNA Applicable auto switches : D-M9BW(V)L-900, D-M9BW(V)SDPC-900, D-A90L-900 Cylinder series Applicable bore size (mm) 40 50 63 80 100 90-BA7-040 90-BA7-040 CDA2 CDNA 90- 91- 90- 91- 90-BA7-063 90-BA7-080 90-BA7-080 Note) D-A90L-900 cannot be mounted on o50. Part No. Part No. of applicable auto switch mounting bracket Description Part Auto switch mounting screw M3 x 0.5 x 14L 1 BJ2-010/BJ2-016 BMA2-020/BMA2-025/BMA2-032 BMA2-040/BMA2-050 Size Quantity BBA4 Details of stainless steel mounting screw set Auto switch Set screw (Unused) Switch spacer (Stainless steel) e Switch holder (Resin) d Switch bracket (Stainless steel) c Auto switch mounting screw (Steel) b Auto switch mounting band a qBJ2- and BMA2- are the set of a and b above. wBJ3-1 is the set of c, d, and e above. Auto Switches 67 Directional Control Valves Air Preparation Equipment Vacuum Equipment Detection Auto Switches Switches Flow Control Related Products Air Filters/Pressure Control Equipment Air Grippers Actuators