【DO!BOOK・ページリンク】
switch_en   10 / 12

BOOKをみる

10秒後にBOOKのページに移動します


Auto Switch Mounting Bracket Part No. Applicable cylinder series: 90-/91-CDLQ, 90-RSDQ Applicable auto switches : D-M9BW(V)L-900, D-M9BW(V)SDPC-900, D-A90L-900 Cylinder series Part No. Applicable bore size Description Part Auto switch mounting screw Auto switch mounting nut (square) Auto switch mounting nut (convex) M3 x 0.5 x 6L M3 x 0.5 x 8L M3 x 0.5 x 10L M3 x 0.5 M3 x 0.5 1 1 1 1 1 . o20, o25 o32 to o50 o20, o25 o32 to o50 Size Quantity BBA2 Applicable bore size (mm) Auto switch mounting rail only Port side A, B, C side . 20 25 32 40 50 CDLQ 90-RSDQ 90- 91- qBQ-2 w90-BQ2-012 eBBA2 Auto switch mounting brackets are not required. qBQ-2 w90-BQ2-012 eBBA2 qBQ-2 w90-BQ2-012 eBBA2 Auto switch mounting brackets are not required. q90-BQ2-012 wBBA2 Auto switch mounting brackets are not required. Note 1) When a compact auto switch is mounted on 3 sides (A, B, and C above) other than the port side of each cylinder series with o32 to o50, auto switch mounting brackets above are required. Order them separately from cylinders. Order example 90-RSDQB32-20D-M9BWL・・・・・・1 BQ2 ・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・2 (Only resin spacers are used.) 90-BQ2-012・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・2 BBA2 ・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・2 Note 2) When shipping cylinders, auto switch mounting brackets and auto switches are shipped together. Note 3) A spacer (black resin) for BQ-2 is not included. Note 4) Use auto switch mounting screws and nuts for lengths applicable to individual bore sizes. Details of stainless steel mounting screw set e w q w q Port side C A B Auto Switches Auto switch mounting surface and auto switch mounting bracket used q90-BQ2-012 wBBA2 (See the table below for screws and nuts.) Two types of auto switch bracket are used as a set. qBQ-2 (Only resin spacers are used.) w90-BQ2-012 eBBA2 (See the table below for screws and nuts.) Three types of auto switch bracket are used as a set. 66