【DO!BOOK・ページリンク】
rotarychuck_en   6 / 7

BOOKをみる

10秒後にBOOKのページに移動します


MHL 2 20D M9BW Number of auto switches Number of fingers Bore size 20 mm 25 mm 20 25 Action Wide opening Auto switch Opening/Closing stroke(mm) o20 40 80 100 o25 50 100 120 1 2 Symbol Nil Parallel Style Air Gripper: Wide Type o20, o25 MHL2 Series 90 Series compatible with secondary batteries 90 91 Material restriction With lub-retainer 90- 91- Applicable Auto Switch/Refer to pages 62 to 65 for further information on the auto switches. How to Order 2 2 fingers D Double acting *For the applicable auto switch model, refer to the table below. Nil Without auto switch (Built-in magnet) 2 pcs. 1 pc. “n” pcs. Nil S n Type Special function Electrical entry Wiring (Output) Load voltage Auto switch model Lead wire length (m) DC AC Perpendicular In-line Applicable load Pre-wired connector Diagnostic (2-color indication) Grommet Yes 2-wire 24 V 12 V . Relay, . PLC 3(L) SDPC Indicator light Solid state switch M9BWV M9BW Y7BWV Y7BW . *Specifications and dimensions for the 90-series are the same as standard products. *Additional symbols for auto switch: Lead wire length 3 m・・・・・・・・・・・・・・・・・L Example: M9BWL With pre-wired connector・・・・・・・・・・SDPC M9BWSDPC *Order part numbers for auto switches alone are D-M9BW(V)L-900, D-M9BW(V)SDPC-900 and DY7BW(V)L-900. *The auto switch is shipped together but not assembled. *For the M9 auto switch, the auto switch mounting bracket model 90-BMG2-012 is shipped with one for each auto switch. Note 1) Take note of hysteresis with 2-color indication type auto switches. Refer to page 487 in “Best Pneumatic No.4” for auto switch specifications. If an auto switch is mounted where the green light is lit and the air gripper has a short stroke, the auto switch may detect an unnecessary portion due to its operating range. Check that auto switch mounting is correct and adjust if necessary. This also applies to when the red light is lit. Note 2) The mounting bracket (90-BMG2-012) is required to mount the M9 auto switch. 40