【DO!BOOK・ページリンク】
rotarychuck_en   3 / 7

BOOKをみる

10秒後にBOOKのページに移動します


MSQ B 10 A M9BWL Size Number of auto switches 10 20 30 50 70 100 200 A With adjustment bolt Basic type How to Order 92 Series compatible with secondary batteries 92 Material restriction + Vacuum port for vacuum suction Note) Restricted material is used in part. Rotary Table/Rack & Pinion Style Size: 10, 20, 30, 50, 70, 100, 200 92-MSQ Series Applicable Auto Switch/Refer to pages 62 to 65 for detailed auto switch specification. Type Special function Electrical entry Wiring (Output) Load voltage Auto switch model Lead wire length (m) DC AC Perpendicular In-line Applicable load Pre-wired connector Grommet Yes No 2-wire . 100 V or less 24 V 12 V  . Relay, PLC . IC circuit 3(L) SDPC   M9BWV . M9BW A90 Indicator light Nil S n 2 pcs. 1 pc. “n” pcs. Auto switch type Nil Without auto switch (built-in magnet) *Refer to the table below for auto switch types. . Diagnostic indication (2-color display) Reed switch Solid state switch *Additional symbols for auto switch: Lead wire length 3 m・・・・・・・・・・・・・・・・L Example: M9BWL With pre-wired connector・・・・・・・・・SDPC M9BWSDPC *Order part numbers for auto switches alone are D-M9BW(V)L-900, D-M9BW(V)SDPC-900 and D-A90L-900. *The auto switch is shipped together but not assembled. 37 Directional Control Valves Air Preparation Equipment Vacuum Equipment Detection Auto Switches Switches Flow Control Related Products Air Filters/Pressure Control Equipment Air Grippers Actuators