【DO!BOOK・ページリンク】 related_en 2 / 3 10秒後にBOOKのページに移動します |
|
How to Order 90 JA Thread nominal size (Standard) 22-150 26-150 Nominal thread size Applicable cylinder nominal thread size M22 x 1.5 M26 x 1.5 80 22-150 Applicable bore size (mm) 80 100 Model Symbol Applicable bore size (mm) 80 100 Standard Series compatible with secondary batteries 90 Material restriction Standard Type J S 32 Stainless steel type Symbol 10 16 20 32 40 63 Applicable bore size (mm) Applicable bore size (mm) 10-125 Nominal thread size 4-070 5-080 8-125 10-125 14-150 18-150 Applicable cylinder nominal thread size M4 x 0.7 M5 x 0.8 M8 x 1.25 M10 x 1.25 M14 x 1.5 M18 x 1.5 How to Order Stainless Steel Type 90 How to Order J B Thread nominal size 13-050 14-070 15-080 16-100 18-125 10-150 16-200 20-250 M3 x 0.5 M4 x 0.7 M5 x 0.8 M6 x 1 M8 x 1.25 M10 x 1.5 M16 x 2 M20 x 2.5 40 8-125 Applicable bore size (mm) 12 16 20 25 40 63 80 100 Symbol Applicable bore size (mm) 12 16 20 25 32, 40 50, 63 80 100 For Compact Cylinders 90 For compact cylinders/Female thread Nominal thread size Applicable cylinder nominal thread size 10 10, 16 20 25, 32 40 50, 63 Symbol Floating Joint 90-J Series *Specifications and dimensions for the 90-series are the same as standard products. Series compatible with secondary batteries 90 Material restriction Series compatible with secondary batteries 90 Material restriction *Specifications and dimensions for the 90-series are the same as standard products. *Specifications and dimensions for the 90-series are the same as standard products. 35 Directional Control Valves Air Preparation Equipment Vacuum Equipment Detection Auto Switches Switches Flow Control Related Products Air Filters/Pressure Control Equipment Air Grippers Actuators |