【DO!BOOK・ページリンク】
ncm   8 / 85

BOOKをみる

10秒後にBOOKのページに移動します


Front matter 5 Model Selection . The data in ( ) are limited by max. stroke length. Note 1) This data is in 0.5 inch increments (round off). Note 2) For those that exceed maximum stroke that can be manufactured, (40) indicates the maximum stroke that can be manufactured. Assuming that the force that is generated by the cylinder itself acts as a buckling force on the piston rod or on the piston rod and the cylinder tube, the table below indicates in inches the maximum stroke that can be used, which was obtained through calculation. Therefore, it is possible to find the maximum stroke that can be used with each cylinder size according to the relationship between the level of the operating pressure and the type of cylinder mounting, regardless of the load factor. P The relationship between the cylinder size and the maximum stroke depending on the mounting style. Reference: Even under a light load, if the piston rod has been stopped by an external stopper at the extending side of the cylinder, the maximum force generated by the cylinder will act upon the cylinder itself. The aspects indicated below may need to be taken into consideration, depending on how the cylinder is operated. Step 3 Mounting Maximum stroke that can be used according to buckling strength NCM Mounting Type Type Operating pressure Type 1 Type 2 Type 3 Type 2 Type 3 Type 2 Type 3 Type 1 Type 1 Type 4 (inch) W W W W W W W W W W (PSI) 17 11 8.5 7 6 5.5 6.5 3.5 2.5 1.5 1 0.5 15.5 10 7.5 6 5 4.5 (40). 36 29 24.5 22 20 24 16 12.5 10.5 9 8 (40). (40). (40). 36 32 29 35 24 19 16 14 12.5 200 1, 2 3 4 U T 1, 2 3 1, 2 3 25 50 75 100 125 150 25 50 75 100 125 150 25 50 75 100 125 150 25 50 75 100 125 150 25 50 75 100 125 150 25 50 75 100 125 150 25 50 75 100 125 150 075 13.5 9 7 6 5.5 4.5 5 3 2 1.5 1 1 12 8 6 5 4 3.5 (40). 28 22.5 19.5 17 15.5 18.5 12.5 9.5 8 7 6 (40). (40). 32.5 28 25 22.5 27 18.5 14.5 12.5 11 9.5 088 11.5 7.5 6 5 4.5 4 4.5 2.5 1.5 1 1 0.5 10.5 6.5 5 4 3.5 3 34 24 19 16.5 14.5 13 15.5 10.5 8 7 6 5 (40). 34 27.5 24 21 19 23 15.5 12.5 10.5 9 8 106 14.5 10 8 6.5 6 5 6 3.5 2.5 2 1.5 1 13.5 9 7 5.5 5 4 (40). 31 25 21.5 19 17 20.5 14 11 9 8 7 (40). (40). 36 31 27.5 25 30 20.5 16.5 14 12 11 125 25 17 13.5 11.5 10 9 10.5 7 5 4 3.5 3 24 16 12.5 10.5 9 8 (40). (40). (40). 36 32 29 35 24 19 16.5 14.5 13 (40). (40). (40). (40). (40). (40). (40). 35 28.5 24 21.5 19 150 20.5 14 11 9.5 8 7 8.5 5.5 4 3 2.5 2 19.5 13 10 8.5 7 6.5 (40). (40). 34.5 29.5 26.5 24 29 20 15.5 13 11.5 10.5 (40). (40). (40). (40). 38 34.5 (40). 29 23 20 17.5 15.5 056 11 7.5 6 5 4.5 4 4.5 2.5 2 1.5 1 1 10 6.5 5 4 3.5 3 (12). (12). (12). (12). (12). (12). (12). 10.5 8.5 7 6 5.5 (12). (12). (12). (12). (12). (12). (12). (12). (12). 10.5 9 8.5 044 (12). 10 8 6.5 6 5 6 3.5 2.5 2 1.5 1.5 (12). 9 7 5.5 5 4.5 (12). (12). (12). (12). (12). (12). (12). (12). 11 9 8 7 (12). (12). (12). (12). (12). (12). (12). (12). (12). (12). (12). 11