【DO!BOOK・ページリンク】
ncm   28 / 85

BOOKをみる

10秒後にBOOKのページに移動します


18 Auto Switch Specifications Series NCM Applicable Auto Switches . Lead wire length symbols: 0.5 m ・・・・・・・・・・ Nil (Example) M9NW 1 m ・・・・・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・・・・・ Z (Example) M9NWZ None ・・・・・・・・・・・ N (Example) H7CN . Solid state switches marked with “” are produced upon receipt of order. . D-B54, B64, and B59W cannot be mounted for bore size 044 and 056. . For details about auto switches with pre-wired connector, refer to Best Pneumatics catalog. . D-A9, M9, M9W are shipped together. (Only switch mounting bracket is assembled at the time of shipment.) . D-M9M and M9VM which lead wire length is 1 m are available from July, 2008. Type Special function Electrical entry Grommet Connector Grommet Wiring (Output) 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 4-wire (NPN) Load voltage DC 24 V 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V, 12 V AC Lead wire length (m) 0.5 (Nil)  .    3 (L)    1 (M)  .  . . . . . . . . . . 5 (Z)  . . .  .  . None (N) . . .  . . . . . . . . . .  .  .  . . . . . . . . Applicable load Pre-wired connector IC circuit . . IC circuit IC circuit Relay, PLC Auto switch model Diagnostic indication (2-color indication) M9N M9P M9B H7C M9NW M9PW M9BW H7BA H7NF A96 A93 A90 B54 B64 C73C C80C B59W . Solid state switch Yes Indicator light Water resistant (2-color indication) With diagnostic output (2-color indication) Grommet Grommet Connector 100 V 100 V or less 100 V, 200 V 200 V or less . 24 V or less . 3-wire (NPN equivalent) 2-wire 24 V 5 V 12 V . IC circuit IC circuit . . Relay, PLC Diagnostic indication (2-color indication) . . . Reed switch Yes None Yes None Yes None Yes Option Compatibility Option Compatibility (1) NCDM S T C XB6 XB7 XB9 XC6 B C E R Auto switch capable Spring return Spring extend Bumper Heat resistant Cold resistant Low speed Stainless steel rod Front nose mount Rear pivot mount Double end mount Block mount 1, 6 1, 6 1, 6 1, 2, 6 1, 6 1, 6 1, 6 1, 3, 6 1, 6 1, 6 1, 6 1, 5, 6 . O O O S S N S O O O S . N O S S N S O O O O . O S S N O O O O O O ・・・・・・・ Combination available to order S ・・・・・・・ Available with special request N ・・・・・・・ Not available Note 1) Exclude o2". Note 2) Bumper no additional charge on o7/8" and o1-1/4". Note 3) Stainless steel rod standard on o7/16", o9/16", o3/4" and o7/8". Use XC6 option to get stainless steel rod nut. Note 4) Block mount not available in o7/8" and o1-1/4". Note 5) Block, Auto switch capable, S and T only available as special. Note 6) Exclude o7/16" and o9/16". NCDM S T Description Note Option Compatibility (2) Single acting, Spring return (S), No bumper Single acting, Spring return (S), With bumper Single acting, Spring extend (T), No bumper Single acting, Spring extend (T), With bumper Direct single acting, Spring return (S), No bumper Direct single acting, Spring extend (T), No bumper Single acting, Spring extend (T), No bumper XC6 Single acting, Spring extend (T), With bumper XC6 044 056 075 O O O O O O O 088 O O O 106 O O O O O O O 125 O O O 150 O O O O O O O 200