【DO!BOOK・ページリンク】
filterpressure_en   2 / 7

BOOKをみる

10秒後にBOOKのページに移動します


+ + + + Air Filter 90-AF30 to 90-AF60 AF 30 q 03 e B w r t How to Order . Option/Semi-standard: Select one each for a to c. . Option/Semi-standard symbol: When more than one specification is required, indicate in alphanumeric order. Example) 90-AF30-N03B-RZ Note 1) A bracket is not assembled and supplied loose at the time of shipment. Including 2 mounting screws. Note 2) : For thread type: NPT. This product is for overseas use only according to the new Measurement Law. (The SI unit type is provided for use in Japan.) Note) Assembly of a bracket and 2 mounting screws.     30 40 50 60 Description Body size Rc NPT G Symbol Nil N F w Thread type q  . . .  . . . .  . . . .  1/4 3/8 1/2 3/4 1 02 03 04 06 10 e Port size     Nil B Note 1) r Mounting Option t Semi-standard a Without mounting option With bracket     Nil R b Flow direction Flow direction: Left to right Flow direction: Right to left  Note 2)  Note 2)  Note 2)  Note 2) Nil Z Note 2) c Pressure unit Name plate and caution plate for bowl in imperial units: MPa Name plate and caution plate for bowl in imperial units: psi, °F Bracket Part No. 90 Series compatible with secondary batteries 90 Material restriction Model 90-AF30 90-AF30P-050AS 90-AF40 90-AF40P-050AS 90-AF40-06 90-AF40P-070AS 90-AF50 90-AF50P-050AS 90-AF60 90-AF50P-050AS 90-AC Series Accessories: Spacer/Bracket How to Order Y 30 T q w Symbol Description Body size q w Option 30  40  60  50 Note)  Nil T Mounting Without mounting option With bracket a Note) Applicable to 90-AF40-06, 90-AFM40-06 and 90-AFD-40-06. Series compatible with secondary batteries 90 Material restriction Spacer 90 *Specifications and dimensions for the 90-series are the same as standard products. *Specifications and dimensions for the 90-series are the same as standard products. 48