【DO!BOOK・ページリンク】
directional_en   8 / 11

BOOKをみる

10秒後にBOOKのページに移動します


Surge voltage suppressor Indicator light Body type Type of actuation Body size Port size 5 6 24 VDC 12 VDC Rated voltage Electrical entry D DIN terminal Light/Surge voltage suppressor Light/Surge voltage suppressor VP 3 4 2 5 D Z A Thread type Nil F N T Rc G NPT NPTF Passage symbol Pilot Valve Assembly and Electrical Entry Rated voltage Electrical entry D DIN terminal SF4 5 Z 50 5 6 24 VDC 12 VDC Symbol DZ Electrical entry 3 Port Solenoid Valve Pilot Operated Poppet Type Rubber Seal 90-VP300/500 Series D 90 90 Only "A" is available for external pilot type. 02 How to Order Series VP solenoid valve 3 5 3 8 standard 1 4 standard Common use to normally closed and normally open (Pilot) 4 2 Body ported Standard (Internal pilot) External pilot Nil R Valve option *Option Nil None Z* With light/surge voltage suppressor Manual override Nil B C Push type Locking type (Slotted) Locking type (Manual) Symbol Port size Rc 02 90-VP342 03 90-VP542 1 4 3 8 N.C. (Normally closed) N.O. (Normally open) A B How to Order Pilot Valve Assembly *Option Nil None Z* With light/surge voltage suppressor Manual override Nil B C Push type Locking type (Slotted) Locking type (Manual) Series compatible with secondary batteries 90 Material restriction Series compatible with secondary batteries 90 Material restriction *Specifications and dimensions for the 90-series are the same as standard products. 8