【DO!BOOK・ページリンク】
directional_en   4 / 11

BOOKをみる

10秒後にBOOKのページに移動します


EX124 Integrated Type (for Output) Serial Transmission System IP65 Compliant Series compatible with secondary batteries 90 Material restriction 90-SV-X166 Series 90 SS5V 2 10S V D 05 U X166 *Specifications and dimensions for the 90-series are the same as standard products. Tie-rod base Series 2 4 90-SV2000 90-SV4000 SI unit Protocol type CC-Link Symbol V SUP/EXH block assembly specifications Internal pilot External pilot Nil R P, E port location U D B U side (2 to 10 stations) D side (2 to 10 stations) Both sides (2 to 16 stations) Valve stations . Including the number of blanking plate assemblies. Symbol Note 02 08 02 16 Stations 2 stations 8 stations 2 stations 16 stations (1) Double wiring specifications Specified layout (up to 16 solenoids possible.) (2) Note 1) Double wiring specifications: Single, double, 3 position and 4 position solenoid valves can be used on all manifold stations. Use of a single solenoid will result in an unused control signal. If this is not desired, order with a specified layout. Note 2) Specified layout: Indicate wiring specifications on a manifold specification sheet. (Note that double, 3 and 4 position valves cannot be used where single solenoid wiring has been specified.) SI Unit Part No. Protocol type SI unit part no. CE-certified EX124D-SMJ1-X182 CC-Link (Negative common) Symbol V A, B port size (Inch) Symbol A, B port N3 N7 N9 N9 N11 M One-touch fitting for o5/32" One-touch fitting for o1/4" One-touch fitting for o5/16" One-touch fitting for o5/16" One-touch fitting for o3/8" A, B ports mixed One-touch fitting for o3/8" P, E port Applicable series 90-SV2000 One-touch 90-SV4000 fitting for o3/8" A, B port size (Metric) Symbol A, B port C4 C6 C8 C8 C10 C12 M One-touch fitting for o4 One-touch fitting for o6 One-touch fitting for o8 One-touch fitting for o8 One-touch fitting for o10 One-touch fitting for o12 A, B ports mixed One-touch fitting for o10 P, E port Applicable series 90-SV2000 90-SV4000 One-touch fitting for o12 *In the case of mixed specifications (M), indicate separately on the manifold specification sheet. *Port sizes of X, PE port for external pilot specifications (R) are o4 mm or o5/32 inch for 90-SV2000 series and o6 mm or o1/4 inch for 90-SV4000 series. How to Order Manifold Specifications 1. Special SI unit: EX124D-SMJ1-X182 (Negative common) 2. Enclosure: IP65 compliant 4