【DO!BOOK・ページリンク】
actuator_en   4 / 26

BOOKをみる

10秒後にBOOKのページに移動します


Air Cylinder: Standard Type Double Acting, Single Rod o10, o16 90-CDJ2 Series CDJ2 L 16 60 M9BWL Bore size 10 16 10 mm 16 mm Mounting style Cylinder standard stroke (mm) Auto switch *For the applicable auto switch model, refer to the table below. Nil Without auto Switch Number of auto switches Head cover port location 90 10 16 15, 30, 45, 60, 75, 100, 125, 150 15, 30, 45, 60, 75, 100, 125, 150, 175, 200 *Manufacture of intermediate strokes at 1 mm intervals is possible. (Spacers are not used.) Applicable Auto Switch/Refer to pages 62 to 65 for further information on auto switches. *Additional symbols for auto switch: Lead wire length 3 m・・・・・・・・・・・・・・・・・L Example: M9BWL With pre-wired connector・・・・・・・・・・SDPC M9BWSDPC *Order part numbers for auto switches alone are D-M9BWL-900, D-M9BWSDPC-900 and D-A90L-900. *Models D-M9BWVL-900 or M9BWVSDPC-900 cannot be mounted. *The auto switch is shipped together but not assembled. (Only auto switch mounting brackets are assembled before shipment.) *Refer to pages 66 to 68 for details on auto switch mounting brackets. Mounting Bracket Part No. Mounting bracket Foot bracket Flange bracket Bore size (mm) 6 10 16 90-CJ-L006B 90-CJ-F006B 90-CJ-L010B 90-CJ-F010B 90-CJ-L016B 90-CJ-F016B How to Order Built-in Magnet Cylinder Model Suffix the symbol “-B” (Band mounting style) to the end of part number for cylinder with auto switch. Example Band mounting style 90-CDJ2B16-60-B B L F D Basic style Axial foot style Rod side flange style Double clevis style (Except o6) With auto switch With auto switch (Built-in magnet) Nil R Perpendicular to axis Axial o10, o16 Symbol Bore size (mm) *Double clevis is only available for being perpendicular to axis. Nil S n 2 pcs. 1 pc. “n” pcs. Type Special function Electrical entry Wiring (Output) Lead wire length (m) Auto switch model Load voltage DC AC Applicable load Pre-wired connector Grommet No 2-wire 100 V or less 24 V 12 V Relay, PLC IC circuit 3(L) SDPC M9BW A90 Indicator light Reed switch Solid state switch . Diagnostic indication (2-color indication) . . Yes . Series compatible with secondary batteries 90 Material restriction *Specifications and dimensios for the 90-series are the same as standard products. 12