【DO!BOOK・ページリンク】
actuator_en   26 / 26

BOOKをみる

10秒後にBOOKのページに移動します


RSH RS1H Double acting type Double acting spring type Single acting/Spring extended Action D B T Resin Carbon steel Roller material L M M9BWL 2 pcs. 1 pc. Number of auto switches (auto switch number mounted) Nil S D D L L M9BWL Positional relationship of lever and port Option Note 1) 32 50 20 Heavy Duty Stopper 30 Cylinder o50, o63 Heavy Duty Stopper Cylinder o20, o32 Nil P Q R Direction of transfer Port Direction of transfer Port Direction of transfer Port Direction of transfer Port Positional relationship of lever and port Nil 90-RSH20 90-RSH32 Direction of transfer Direction of transfer Port Port Piping direction Flange side Nil 15 mm (90-RSH20) 20 mm (90-RSH32) Cylinder stroke 15 20 30 mm (90-RS1H50, 63) Cylinder stroke 30 20 mm 32 mm Bore size 20 32 50 mm 63 mm Bore size 50 63 Without option With lock mechanism With cancel cap Nil D C Note 1) Options can be combined. Indicate the part No. according to the priority order of D.C. Nil A Flange side Axial direction (tube) Piping direction 90 90 Series compatible with secondary batteries Auto switch Nil Without auto switch (Built-in magnet) Heavy Duty Stopper Cylinder o20, o32 o50, o63 90-RSH/RS1H Series How to Order Applicable auto switches/Refer to pages 62 to 65 for detailed auto switch specifications. Relay, PLC M9BW Z80 *For the applicable auto switch model, refer to the table below. Perpendicular In-line Type Special function Electrical entry Wiring (Output) Load voltage Auto switch model Lead wire length (m) DC AC Applicable load Pre-wired connector Diagnostic indication (2-color indication) Yes No 100 V or less Grommet 2-wire 24 V 12 V 3(L) SDPC Indicator light Reed switch Solid state switch IC circuit M9BWV . . . . . 90 Material restriction *Specifications and dimensions for the 90- series are the same as standard products. *Additional symbols for auto switch: Lead wire length 3 m・・・・・・・・・・・・・・・・・L Example: M9BWL With pre-wired connector・・・・・・・・・・SDPC M9BWSDPC *Order part numbers for auto switches alone are D-M9BW(V)L-900, D-M9BW(V)SDPC-900 and D-Z80L-900. *The auto switch is shipped together but not assembled. *Refer to pages 66 to 68 for details on the auto switch mounting brackets. 34