【DO!BOOK・ページリンク】
actuator_en   23 / 26

BOOKをみる

10秒後にBOOKのページに移動します


How to Order M9BWL Number of auto switches Nil S n 2 pcs. 1 pc. “n” pcs. With auto switch (Built-in magnet) Mounting style B L F G C D T Basic style Axial foot style Rod side flange style Head side flange style Single clevis style Double clevis style Center trunnion style With auto switch CDNA Cylinder stroke (mm) Type N Non-lube L N50 100 D *For the applicable auto switch model, refer to the table below. Auto switch Nil Without auto switch Bore size 40 50 63 80 100 40 mm 50 mm 63 mm 80 mm 100 mm 90 Series compatible with secondary batteries CDNA Series 90- 91- Cylinder with Lock Double Acting, Single Rod o40, o50, o63, o80, o100 Bore size (mm) 40 50, 63 80, 100 Standard stroke (mm) (1) Long stroke (mm) (2) 1000 o80: 1000 o100: 800 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700 Note 1) Intermediate strokes other than the above are produced upon receipt of order. Spacers are not used for intermediate strokes. Note 2) Long stroke applies to the axial foot style and the rod side flange style. When exceeding the stroke range for each bracket, determine the maximum strokes referring to the Selection Table (front matter 29 in Best Pneumatics No. 2). Applicable Auto Switch/Refer to pages 62 to 65 for further information on auto switches. Perpendicular In-line M9BW A90** Mounting Bracket Part No. Foot * Flange Single clevis Double clevis ** Bore size (mm) 40 90-CA1-L04 90-CA1-F04 90-CA1-C04 90-CA1-D04 50 90-CA1-L05 90-CA1-F05 90-CA1-C05 90-CA1-D05 63 90-CA1-L06 90-CA1-F06 90-CA1-C06 90-CA1-D06 80 90-CA1-L08 90-CA1-F08 90-CA1-C08 90-CA1-D08 100 90-CA1-L10 90-CA1-F10 90-CA1-C10 90-CA1-D10 * When ordering foot bracket, order 2 pieces per cylinder. **Clevis pin, plain washer, and cotter pin are shipped together with double clevis style. Locking direction D Both directions Type Special function Electrical entry Wiring (Output) Load voltage Auto switch model Lead wire length (m) DC AC Applicable load Pre-wired connector Diagnostic indication (2-color indication) Grommet Yes No 2-wire 100 V or less 24 V 12 V Relay, PLC 3(L) SDPC Indicator light Reed switch Solid state switch IC circuit M9BWV Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) 9 0 - CDNALN40-100-D 91- . . . . . *Specifications and dimensions for the 90-series are the same as standard products. Specifications for the 91-series are the same as standard products. *Additional symbols for auto switch: Lead wire length 3 m・・・・・・・・・・・・・・・・L Example: M9BWL **Models D-A90L-900 cannot be mounted on cylinders of o50. With pre-wired connector・・・・・・・・・SDPC M9BWSDPC *Order part numbers for auto switches alone are D-M9BW(V)L-900, D-M9BW(V)SDPC-900 and D-A90L-900. *The auto switch is shipped together but not assembled. (Only auto switch mounting brackets are assembled before shipment.) *Refer to pages 66 to 68 for details on the auto switch mounting brackets. 90 91 Material restriction With lub-retainer 31 Directional Control Valves Air Preparation Equipment Vacuum Equipment Detection Auto Switches Switches Flow Control Related Products Air Filters/Pressure Control Equipment Air Grippers Actuators