【DO!BOOK・ページリンク】
actuator_en   19 / 26

BOOKをみる

10秒後にBOOKのページに移動します


How to Order 10, 20, 30, 40, 50 10, 20, 30, 40, 50, 75 10, 20, 30, 40, 50, 75, 100 10, 20, 30, 40, 50, 75, 100, 125 10, 20, 30, 40, 50, 75, 100, 125, 150 10, 20, 30, 40, 50,7 5, 100, 125, 150 o6 o8 o12 o16 o20 o25 Bore size (Stroke mm) MXQ 16 50 M9BWL Number of auto switches 90 90- 91-MXQ Series o6, o8, o12, o16, o20, o25 Air Slide Table Applicable Auto Switch/Refer to pages 62 to 65 for the detailed specifications of auto switches. Type Special function Electrical entry Wiring (Output) Load voltage Auto switch model Lead wire length (m) DC AC Perpendicular In-line Applicable load Pre-wired connector Diagnostic indication (2-color indication) Grommet Yes No 2-wire . 100 V or less 24 V 12 V . IC circuit 3(L) SDPC M9BWV . M9BW A90 Indicator light Adjuster option Nil AS AT A BS BT B CS CT C ASBT ASCT BSAT BSCT CSAT CSBT Without adjuster Extension end adjuster Retraction end adjuster Double end adjuster Extension end absorber Retraction end absorber Double absorber Extension end metal stopper Retraction end metal stopper Double metal stopper Extension end adjustor + Retraction end absorber Extension end adjustor + Retraction end metal stopper Extension end absorber + Retraction end adjuster Extension end absorber + Retraction end metal stopper Extension end metal stopper + Retraction end adjuster Extension end metal stopper + Retraction end absorber AS Port thread type Nil TN TF M thread Rc NPT G o6 to o16 o20, o25 2 pcs. 1 pc. “n” pcs. Nil S n Auto switch Nil Without auto switch (Built-in magnet) *For the applicable auto switch model, refer to the table below. *90- and 91-series MXQ6 products do not have shock absorbers. Reed switch Solid state switch . . Relay, PLC Nil L Symmetric type Standard type Symmetric type *Additional symbols for auto switch: Lead wire length 3 m・・・・・・・・・・・・・・・・・L Example: M9BWL With pre-wired connector・・・・・・・・・・SDPC M9BWSDPC *Order part numbers for auto switches alone are D-M9BW(V)L-900, D-M9BW(V)SDPC-900 and D-A90L-900. *The auto switch is shipped together but not assembled. *Specifications and dimensions for the 90-series are the same as standard products. Series compatible with secondary batteries 90 91 Material restriction With lub-retainer 27 Directional Control Valves Air Preparation Equipment Vacuum Equipment Detection Auto Switches Switches Flow Control Related Products Air Filters/Pressure Control Equipment Air Grippers Actuators