【DO!BOOK・ページリンク】
actuator_en   17 / 26

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Magnetically Coupled Rodless Cylinder/ Direct Mount Type o15, o20, o25, o32, o40 CY3R Cylinder stroke (mm) 15 mm 20 mm 25 mm 32 mm 40 mm Bore size 15 20 25 32 40 Direct mount type 25 300 M9BWL *Refer to the table below for auto switch model numbers. 91 91-CY3R Series Note 1) The longer the stroke, the larger the amount of deflection in a cylinder tube. Pay attention to the mounting bracket and clearance value. Note 2) Intermediate stroke is available by the 1 mm interval. Bore size (mm) 50, 100, 150, 200, 250, 300, 350 400, 450, 500 100, 150, 200, 250, 300, 350, 400 450, 500, 600, 700, 800, 900, 1000 15 20 25 32 40 Standard stroke (mm) Max. stroke with switch (mm) Max. stroke without switch (mm) 100, 150, 200, 250, 300, 350, 400 450, 500, 600, 700, 800 1000 1500 2000 750 1000 1200 1500 Applicable Auto Switches/Refer to pages 62 to 65 for further information on auto switches. Type Special function Electrical entry Wiring (output) Lead wire length (m) Auto switch model Load voltage DC AC Applicable load Pre-wired connector Diagnostic indication (2-color display) Grommet Yes No 2-wire  100 V or less 24 V 12 V Relay, PLC  IC circuit 3(L) SDPC M9BW A90 Indicator light Nil G Standard type Centralized piping type Piping type Number of auto switches Nil S n 2 pcs. 1 ps. “n” pcs. Auto switch type Nil Without auto switch (Built-in magnet) Switch rail Nil N With switch rail Without switch rail Note) A type with switch rail has built-in auto switch magnets.  Solid state Reed switch switch *Additional symbols for auto switch: Lead wire length 3 m・・・・・・・・・・・・・・・・・L Example: M9BWL With pre-wired connector・・・・・・・・・・SDPC M9BWSDPC *Order part numbers for auto switches alone are D-M9BWL-900, D-M9BWSDPC-900 and D-A90L-900. *Models D-M9BWVL-900 or M9BWVSDPC-900 cannot be mounted. *The auto switch is shipped together but not assembled. *Refer to pages 66 to 68 for details on the auto switch mounting brackets. *Specifications and dimensions for the 91-series are the same as standard products. Series compatible with secondary batteries 91 With lub-retainer  25 A Directional Control Valves Air Preparation Equipment Vacuum Equipment Detection Auto Switches Switches Flow Control Related Products Air Filters/Pressure Control Equipment Air Grippers Actuators