【DO!BOOK・ページリンク】 30-vz1000_en 6 / 6 10秒後にBOOKのページに移動します |
|
Non plug-in VZ5 1 4 0 5 D Type of actuation 1 2 position single solenoid 2 2 position double solenoid 3 3 position closed center 4 3 position exhaust center 5 3 position pressure center Body option Manual Note) 5(R1), 3(R2) port: Rc Note) Port size 1 4 . DOZ is not available. Light/Surge voltage suppressor Nil None .Z S With light/surge voltage suppressor With surge voltage suppressor Thread type Nil F N T Rc G NPT NPTF Conforming to CSA standard 30 Electrical entry DIN terminal Rated voltage 1 2 .3 .4 5 .7 100 VAC 50/60 Hz 200 VAC 50/60 Hz 110 VAC 50/60 Hz 220 VAC 50/60 Hz 240 VAC 50/60 Hz 24 VDC 12 VDC . Semi-standard .6 0: Pilot valve individual exhaust 3: Common exhaust type for main and pilot valve 3(R) port PE port 3(R) port PE port Nil: Without sub-plate 01: With sub-plate 1 8 02: With sub-plate 1 4 D: With connector DO: Without connector Nil: Non-locking push type C: Locking type C (Manual) B: Locking type B (Slotted) Safety Instructions For details about product precautions, product specifications, dimensions, and model selection, refer to the relevant standard product catalog. 5 How to Order Base mounted 5 Port Solenoid Valve Series VZ5000 |