【DO!BOOK・ページリンク】
30-vz1000_en   5 / 6

BOOKをみる

10秒後にBOOKのページに移動します


Body ported VZ5 1 2 0 5 D 01 Body option Thread type Nil Rc F N G NPT T NPTF . DOZ is not available. Light/Surge voltage suppressor Nil None .Z S With light/surge voltage suppressor With surge voltage suppressor Type of actuation 1 2 position single solenoid 2 2 position double solenoid 3 3 position closed center 4 3 position exhaust center 5 3 position pressure center Conforming to CSA standard 30 Electrical entry DIN terminal Rated voltage 1 2 .3 .4 5 .7 100 VAC 50/60 Hz 200 VAC 50/60 Hz 110 VAC 50/60 Hz 220 VAC 50/60 Hz 24 VDC . Semi-standard .6 12 VDC 240 VAC 50/60 Hz Manual Note) P, R1, R2 port: Rc 4(A), 2(B) port size 01 1 8 1 8 Option Nil None F 0: Pilot valve individual exhaust 3: Common exhaust type for main and pilot valve 3(R) port PE port 3(R) port PE port D: With connector DO: Without connector Nil: Non-locking push type C: Locking type C (Manual) B: Locking type B (Slotted) With foot bracket (2 position single only) Note) Do not remove the factory installed bracket from models with the bracket option. Safety Instructions For details about product precautions, product specifications, dimensions, and model selection, refer to the relevant standard product catalog. 4 How to Order Body Ported 5 Port Solenoid Valve Series VZ5000