【DO!BOOK・ページリンク】
30-vz1000_en   3 / 6

BOOKをみる

10秒後にBOOKのページに移動します


Body ported VZ3 1 2 0 5 D M5 Type of actuation 1 2 position single 2 2 position double 3 3 position closed center 4 3 position exhaust center 5 3 position pressure center 0: Pilot valve individual exhaust 3: Common exhaust type for main and pilot valve Body option Electrical entry DIN terminal . DOZ is not available. Light/Surge voltage suppressor Nil None . Z S With light/surge voltage suppressor With surge voltage suppressor Nil: Non-locking push type C: Locking type C (Manual) B: Locking type B (Slotted) Manual Note) 1(P), 5(R1), 3(R2) port: M5 x 0.8 4(A), 2(B) port size M5 M5 x 0.8 (2 position single only) Conforming to CSA standard 30 Safety Instructions For details about product precautions, product specifications, dimensions, and model selection, refer to the relevant standard product catalog. Rated voltage 1 2 .3 .4 5 .7 100 VAC 50/60 Hz 200 VAC 50/60 Hz 110 VAC 50/60 Hz 220 VAC 50/60 Hz 24 VDC 240 VAC 50/60 Hz .6 12 VDC . Semi-standard . Bracket is not mounted. With foot bracket Option Nil None F 3(R) port PE port 3(R) port PE port D: With connector DO: Without connector 2 How to Order Body Ported 5 Port Solenoid Valve Series VZ3000