【DO!BOOK・ページリンク】 30-vz1000_en 2 / 6 10秒後にBOOKのページに移動します |
|
Rated voltage 1 2 .3 .4 5 .7 100 VAC 50/60 Hz 200 VAC 50/60 Hz 110 VAC 50/60 Hz 220 VAC 50/60 Hz 24 VDC 240 VAC 50/60 Hz . Semi-standard .6 12 VDC Electrical entry D: With connector DO: Without connector DIN terminal Description Foot bracket No. DXT170-34-1B Note With mounting screw (M3 x 8) Option Non plug-in VZ1120 5 D M5 Port size M5 x 0.8 . DOZ is not available. Light/Surge voltage suppressor Nil None With light/surge voltage suppressor With surge voltage suppressor .Z S Type of actuation 1 2 position single Conforming to CSA standard 30 . Bracket is not mounted. With foot bracket Option Nil None F Safety Instructions For details about product precautions, product specifications, dimensions, and model selection, refer to the relevant standard product catalog. 1 How to Order Body Ported 4 Port Solenoid Valve Series VZ1000 |