【DO!BOOK・ページリンク】
90-select_note_en   3 / 18

BOOKをみる

10秒後にBOOKのページに移動します


1 2 3 4 5 6 7 8 0 9 90- Series 91- Series 91--XC4 Series Standard Electrode production Copper-free (prohibited materials)/ Dust Winding Layering Weighing Dry Kneading Coating *Depending on the device, some products are not for. See device introduction pages. Material restriction 90- Series Copper metal restriction 25- Series Restricting material prevents contamination by foreign matter. Material restriction: 90- + Lub-retainer 91- Series Service life has been improved with a lubretainer compared with SMC’s standard models. Compatible with a low dew point (.40°C). Material restriction: 90- + Lub-retainer: 91- + Heavy-duty scraper 91-XC4 Series Dustproofing has been improved with a lubretainer and heavy-duty scraper. Material restriction: 90- + Vacuum port for vacuum suction 92- Series Using a vacuum port for vacuum suction enables reducing more dust particles than 90- series. Anode plate Separator Cathode plate Separator 90- Series 92- Series 25- Series 91- Series 91-XC4 Series Secondary battery manufacturing process Environment Roll Press Service life (Environmental resistance) Contaminant countermeasures (Cleanliness level) Front matter 1 1 23 4 5 6 7 8 0 9 Cell assembly Inspection/Packaging Liquid injection Sealing Activation Inspection Package Recommended devices Standard Copper-free (prohibited materials)/Low dew point/Chemical resistant/ High-speed, high-frequency specifications Environment High-temperature/Long-loading time Environment Front matter 2