【DO!BOOK・ページリンク】
2-m27-49_en   32 / 34

BOOKをみる

10秒後にBOOKのページに移動します


Data 3 Theoretical Output Applicable cylinder: Series CJ2, CM2, CG1, CA2, MB, CS1, CS2 Double Acting Cylinder (N) Bore size (mm) Rod size (mm) Operating direction Piston area (mm2) 6 10 16 20 25 32 40 50 63 80 100 125 140 160 180 200 250 300 3 4 5 8 10 12 14 16 20 20 25 30 32 36 32 36 38 40 45 50 60 70 OUT IN OUT IN OUT IN OUT IN OUT IN OUT IN OUT IN OUT IN OUT IN OUT IN OUT IN OUT IN OUT IN OUT IN OUT IN OUT IN OUT IN OUT IN OUT IN OUT IN OUT IN OUT IN 28.3 21.2 78.5 66.0 201 181 314 264 491 412 804 691 1260 1100 1260 1060 1960 1650 3120 2800 5030 4540 7850 7150 12300 11500 12300 11300 15400 14600 15400 14400 20100 19000 20100 18800 25400 23900 31400 29500 49100 46300 70700 66800 Single Acting, Spring Return Cylinder (N) Bore size (mm) Rod size (mm) Operating direction Piston area (mm2) 2.5 4 6 10 16 20 25 32 40 1 2 3 4 5 8 10 12 14, 16 OUT IN OUT IN OUT IN OUT IN OUT IN OUT IN OUT IN OUT IN OUT IN 4.90 12.6 28.3 78.5 201 314 491 804 1260 0.2 1.94 8.84 26.0 23.8 51.2 94 176 0.3 0.34 0.74 4.77 16.7 46.1 55.2 100 174 302 0.4 0.83 2.00 7.60 24.5 66.2 87 149 255 428 0.5 1.32 3.26 10.4 32.4 86.3 118 199 335 554 0.6 1.81 0.64 4.52 1.47 13.3 1.77 40.2 3.53 106.4 6.86 149 7.8 248 14 415 15 680 24 0.7 2.30 5.78 16.1 48.1 126.5 181 297 496 806 0.8 212 346 576 934 0.9 244 395 657 1054 1.0 275 444 737 1184 Operating pressure (MPa) 1. In the case of the extension side, theoretical output of single acting cylinder is a value taken secondary mounting load of the spring off theoretical output of double acting cylinder. In the case of the retraction side, take primary mounting load of the spring. 2. Avoid loading the cylinder on the retraction side. Series CJ2 (o6 to o16) Series CM2 (o20 to o40) Series CG1 (o20 to o100) Series CA2 (o40 to o100) Series MB (o32 to o125) Series CS1 (o125 to o300) Series CS2 (o125 to o160) Technical Data 3: Theoretical Output Table 0.8 251 211 393 330 643 553 1010 880 1010 848 1570 1320 2500 2240 4020 3630 6280 5720 9840 9200 9840 9040 12300 11700 12300 11500 16100 15200 16100 15000 20300 19100 25100 23600 39300 37000 56600 53400 0.9 283 238 442 371 724 622 1130 990 1130 954 1760 1490 2810 2520 4530 4090 7070 6440 11100 10400 11100 10200 13900 13100 13900 13000 18100 17100 18100 16900 22900 21500 28300 26600 44200 41700 63600 60100 1.0 314 264 491 412 804 691 1260 1100 1260 1060 1960 1650 3120 2800 5030 4540 7850 7150 12300 11500 12300 11300 15400 14600 15400 14400 20100 19000 20100 18800 25400 23900 31400 29500 49100 46300 70700 66800 0.2 5.66 4.24 15.7 13.2 40.2 36.2 62.8 52.8 98.2 82.4 161 138 252 220 252 212 392 330 624 560 1010 908 1570 1430 2460 2300 2460 2260 3080 2920 3080 2880 4020 3800 4020 3760 5080 4780 6280 5900 9820 9260 14100 13400 0.3 8.49 6.36 23.6 19.8 60.3 54.3 94.2 79.2 147 124 241 207 378 330 378 318 588 495 936 840 1510 1360 2360 2150 3690 3450 3690 3390 4620 4380 4620 4320 6030 5700 6030 5640 7620 7170 9420 8850 14700 13900 21200 20000 0.4 11.3 8.48 31.4 26.4 80.4 72.4 126 106 196 165 322 276 504 440 504 424 784 660 1250 1120 2010 1820 3140 2860 4920 4600 4920 4520 6160 5840 6160 5760 8040 7600 8040 7520 10200 9560 12600 11800 19600 18500 28300 26700 0.5 14.2 10.6 39.3 33.0 101 90.5 157 132 246 206 402 346 630 550 630 530 980 825 1560 1400 2520 2270 3930 3580 6150 5750 6150 5650 7700 7300 7700 7200 10100 9500 10100 9400 12700 12000 15700 14800 24600 23200 35400 33400 0.6 17.0 12.7 47.1 39.6 121 109 188 158 295 247 482 415 756 660 756 636 1180 990 1870 1680 3020 2720 4710 4290 7380 6900 7380 6780 9240 8760 9240 8640 12100 11400 12100 11300 15200 14300 18800 17700 29500 27800 42400 40100 0.7 19.8 14.8 55.0 46.2 141 127 220 185 344 288 563 484 882 770 882 742 1370 1160 2180 1960 3520 3180 5500 5010 8610 8050 8610 7910 10800 10200 10800 10100 14100 13300 14100 13200 17800 16700 22000 20700 34400 32400 49500 46800 Operating pressure (MPa) 1825 Technical data A