【DO!BOOK・ページリンク】
2-m27-49_en   29 / 34

BOOKをみる

10秒後にBOOKのページに移動します


IN IN OUT OUT Single Acting Cylinder Table (3) Spring Reaction Force/Single Acting 1. Single acting, Spring return type 2. Single acting, Spring extend type Formula F1 = η x (A1 x P . f2) ・・・・・・・・・・・・・・・・・・・・・・・・・・(3) F2 = η x f1 ・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・(4) Formula F1 = η x f1 ・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・(5) F2 = η x (A2 x P . f2) ・・・・・・・・・・・・・・・・・・・・・・・・・・ (6) A2: Piston area at retraction F1: Cylinder force at extension side [N] side [mm2] F2: Cylinder force at retraction side [N] η: Load ratio (Same as double acting type cylinder. Refer to page 1820.) A1: Piston area at extension side [mm2] P: Operating pressure [MPa] f2: Spring reaction force (Outlet) [N] → Refer to “Table (3)”. f1: Spring reaction force (Inlet) [N] → Refer to “Table (3)”. Bore size (mm) Stroke (mm) Spring reaction force (N) Outlet Inlet 20 25 32 40 25 50 75 100 125 150 25 50 75 100 125 150 25 50 75 100 125 150 175 200 25 50 75 100 125 150 175 200 225 250 39 47 67 76 24 7.8 17 9.8 14 8.8 30 14 25 17 21 16 41 15 31 20 26 18 25 20 50 24 36 24 32 24 30 24 29 24 (N) Series CVM3 Series CM2 Bore size (mm) Stroke (mm) Spring reaction force (N) Outlet Inlet 20 25 32 40 25 50 75 100 125 25 50 75 100 125 150 200 25 50 75 100 125 150 200 25 50 75 100 125 150 200 39 47 67 76 24 7.8 17 9.8 14 30 14 24 17 21 24 17 40 15 31 20 25 31 20 50 24 36 24 32 36 24 Spring in pre-loaded Series CG1 (N) condition Spring of outlet mounting load When the spring is set in the cylinder When the spring is contracted by supplying air 1. Single acting, Spring return Spring in pre-loaded condition Spring of outlet mounting load When the spring is set in the cylinder When the spring is contracted by supplying air 2. Single acting, Spring extend Data 1 Bore Size Selection Note) Avoid applying a load on the cylinder as much as possible, because the value of the output force of a cylinder at the retraction side could be small. Note) Avoid loading the cylinder since the cylinder force at the extension side is a small value. Technical Data 1: Bore Size Selection 1822