【DO!BOOK・ページリンク】
2-m27-49_en   28 / 34

BOOKをみる

10秒後にBOOKのページに移動します


Single Acting Cylinder Table (2) Spring Reaction Force/Single Acting Series CG1 Series CA2 Series MB Series CS1 Series CS2 Formula F1 = η x (A1 x P . f2) ・・・・・・・・・・・・・・・・・・・・・・・・・・(3) F2 = η x f1 ・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・(4) Formula F1 = η x f1 ・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・(5) F2 = η x (A2 x P . f2) ・・・・・・・・・・・・・・・・・・・・・・・・・・ (6) F1: Cylinder force at extension side [N] A2: Piston area at retraction side [mm2] F2: Cylinder force at retraction side [N] η: Load ratio (Same as double acting type cylinder. Refer to page 1820.) A1: Piston area at extension side [mm2] P: Operating pressure [MPa] f2: Spring reaction force (Outlet) [N] → Refer to “Table (2)”. f1: Spring reaction force (Inlet) [N] → Refer to “Table (2)”. Series Bore size (mm) Spring reaction force (N) Outlet Inlet CJP CU CJ1 2.5 4 4 6 10 15 6 10 16 6 10 16 20 25 32 1.13 3.04 2.80 3.92 5.98 10.8 3.72 6.86 14.2 3.5 6.9 15 21 28 34 0.64 1.47 1.00 1.42 2.45 4.41 1.77 3.53 6.86 1.6 3.0 5.9 5.9 11 16 (N) Bore size (mm) Stroke (mm) Spring reaction force (N) Outlet Inlet 5 10 5 10 5 10 5 10 5 10 5 10 10 20 13 13 15 15 15 15 20 20 30 30 30 39 50 54 8.6 3.9 10.3 5.9 10 5.9 16 11 23 16 13 21 30 24 12 16 20 25 32 40 50 Bore size (mm) Stroke (mm) Spring reaction force (N) Outlet Inlet 5 10 5 10 5 10 5 10 5 10 5 10 10 20 11 9.7 20 20 27 27 29 29 29 29 29 29 83 83 2.9 2.8 3.9 3.9 5.3 5.9 9.8 9.8 20 20 20 20 24 24 12 16 20 25 32 40 50 Series CQ2/Single Acting, Spring Return (N) Series CQ2/Single Acting, Spring Extend (N) 1. Single acting, Spring return type 2. Single acting, Spring extend type . Use the same spring for the spring return type. . CVJ3: o10, o16 only. IN OUT OUT IN Spring in pre-loaded condition Spring of outlet mounting load When the spring is set in the cylinder When the spring is contracted by supplying air 1. Single acting, Spring return Spring in pre-loaded condition Spring of outlet mounting load When the spring is set in the cylinder When the spring is contracted by supplying air 2. Single acting, Spring extend Note) Avoid applying a load on the cylinder as much as possible, because the value of the output force of a cylinder at the retraction side could be small. Note) Avoid loading the cylinder since the cylinder force at the extension side is a small value. Bore Size Selection CJ2 CVJ3. 1821 Technical data