【DO!BOOK・ページリンク】
2-m27-49_en   23 / 34

BOOKをみる

10秒後にBOOKのページに移動します


2 Best Pneumatics Air Cylinders’ Drive System Full Stroke Time & Stroke End Velocity Series CS1, CS2/Bore size: o125, o140, o160 Applicable model Full stroke time (sec) 0.0 1.0 2.0 3.0 4.0 5.0 6.0 7.0 8.0 9.0 10.0 800 600 400 200 0 Silencer Tubing Speed controller Solenoid valve (2 position) ANB1 -03 AN30 -03 SGP10A AS420 -02 AS5000 -02 VFR3100-03 VEX3320-03 ANB1 -03 AN30 -03 SGP10A AS420 -03 AS5000 -03 VFR3100-03 VEX3320-03 ANB1 -04 AN40 -04 SGP10A AS420 -03 VFR4100-04 VEX3320-04 Stroke (mm) 800 600 400 200 0 Stroke (mm) 800 600 400 200 0 Stroke (mm) Stroke end velocity (mm/s) 0 50 100 150 200 250 300 350 400 450 500 Applicable model Silencer Tubing Speed controller Solenoid valve (2 position) o125 o140 o160 10% 30% 50% 70% 70% 50% 30% 10% For details corresponding to each various condition, make the use of “Model Selection Software” on SMC website for your decision. This graph shows the full stroke time and stroke end velocity when a cylinder drive system is composed of the most suitable equipment. As the graph shown at right, various load ratio and full stroke time which corresponds to stroke and terminal velocity are indicated for every cylinder bore size. HHooww ttoo RReeaadd tthhee GGrraapphh Pressure Piping length Cylinder orientation Speed controller Load factor 0.5 MPa 3 m Vertically upward Meter-out, connected with cylinder directly, needle fully opened ((Load mass x 9.8)/Theoretical output) x 100% Conditions Front matter 48