【DO!BOOK・ページリンク】
2-m27-49_en   21 / 34

BOOKをみる

10秒後にBOOKのページに移動します


2 Best Pneumatics Air Cylinders’ Drive System Full Stroke Time & Stroke End Velocity Series MB/Bore size o32, o40, o50 Applicable model Full stroke time (sec) 0.0 0.2 0.4 0.6 0.8 1.0 1.2 1.4 1.6 1.8 2.0 400 300 200 100 0 Silencer Tubing Speed controller Solenoid valve (2 position) ANB1 -01 AN101 -01 TU0604 AS2201F -01-06 AS2200 -01 SY5120-01 SX5120-01 ANB1 -01 AN101 -01 TU0604 AS2201F -02-06 AS2200 -02 SY5120-01 SX5120-01 ANB1 -01 AN101 -01 TU0805 AS3201F -02-08 AS3000 -02 SY5120-01 SX5120-01 Stroke (mm) 400 300 200 100 0 Stroke (mm) 400 300 200 100 0 Stroke (mm) Stroke end velocity (mm/s) 0 100 200 300 400 500 600 700 800 900 1000 Applicable model Silencer Tubing Speed controller Solenoid valve (2 position) o32 o40 o50 70% 50% 30% 10% 10% 30% 50% 70% For details corresponding to each various condition, make the use of “Model Selection Software” on SMC website for your decision. This graph shows the full stroke time and stroke end velocity when a cylinder drive system is composed of the most suitable equipment. As the graph shown at right, various load ratio and full stroke time which corresponds to stroke and terminal velocity are indicated for every cylinder bore size. HHooww ttoo RReeaadd tthhee GGrraapphh Pressure Piping length Cylinder orientation Speed controller Load factor 0.5 MPa 2 m Vertically upward Meter-out, connected with cylinder directly, needle fully opened ((Load mass x 9.8)/Theoretical output) x 100% Conditions Front matter 46