【DO!BOOK・ページリンク】
2-m27-49_en   12 / 34

BOOKをみる

10秒後にBOOKのページに移動します


Air Cylinders Model Selection 100 50 40 30 20 10 5 4 3 2 1 0.5 0.4 0.3 0.2 10 5 4 3 2 1.5 1 0.5 0.4 0.3 100 50 40 30 20 10 5 4 3 2 1 0.5 0.4 0.3 0.2 0.1 0.05 0.04 0.03 0.02 0.01 0.005 0.2 0.3 0.4 0.5 0.6 0.7 0.8 1 3/4 1/2 12 8 7.5 2.5 6 5 4 13 3/8 1/4 9 20000 15000 10000 5000 4000 3000 2000 1500 1000 500 400 300 200 150 100 50 40 30 20 15 10 8 2000 1500 1000 500 400 300 200 100 30000 20000 15000 10000 5000 4000 3000 2000 1500 1000 500 400 300 200 150 100 50 40 30 20 15 10 5 4 3 2 1 0.5 30000 0.2 0.3 0.4 0.5 0.6 0.7 0.8 180 160 140 125 100 80 63 50 40 32 25 20 16 10 6 200 250 300 Air consumption (L (ANR)) Air consumption (L (ANR)) Piping length (m) Operating pressure (MPa) Graph (21) Air Consumption of Tube or Steel Pipe (For one cycle) Bore size (mm) Bore size (mm) Required air volume (L/min (ANR)) Required air volume (L/min (ANR)) Max. piston speed (mm/s) Graph (22) Required Air Volume of Cylinder and Piping . The piping length is the length of the steel pipe or tube that connects the cylinder with the switching valve (solenoid valve, etc.) . For the dimensions (bore size and O.D.) of the steel tubing, refer to page 1824. Operating pressure (MPa) Front matter 37