【DO!BOOK・ページリンク】
8-p1315-1333-chn_en   6 / 20

BOOKをみる

10秒後にBOOKのページに移動します


Hydraulic Cylinder: 7 MPa Series CHN Specific Product Precautions Caution When operating a cylinder for the first time, make sure to release the air at low pressure. When the air release is complete, operate the cylinder at reduced pressure, gradually increasing it to the normal operating pressure. However, the piston speed at this time should be adjusted to the minimum speed. 1. When mounting with bracket mounting nuts, tighten them using the tightening torques in the table below as a guide. 2. When mounted with one side attached and one side unattached (basic type and flange type) and operating at high speed, bending moment acts on the cylinder due to oscillation at the stroke end, which may cause cylinder damage. In this case, install brackets to suppress the oscillation of the cylinder body, or reduce the piston speed enough so that the cylinder body does not oscillate at the stroke end. Theoretical Output Weight Bore size (mm) 20 25 32 40 Unit: kg 0.27 0.51 0.36 0.25 0.12 0.37 0.63 0.54 0.45 0.13 0.53 0.91 0.72 0.67 0.18 1.05 1.59 1.26 1.00 0.23 Basic Weight Basic style Axial foot style Flange style Clevis style Additional weight per 50 mm . Calculation method (Example) CHNL20-100 (Foot type, o20, 100 mm stroke) . Basic weight .......... 0.51 kg . Additional weight ... 0.12/50 mm . Cylinder stroke ....... 100 mm 0.51 + 0.12/50 x 100 = 0.75 kg Caution Mounting Theoretical output (N) = Pressure (MPa) x Piston area (mm2) Bore size (mm) Piston area (mm2) Rod size (mm) 20 25 32 40 10 12 16 18 OUT IN OUT IN OUT IN OUT IN 314 235 490 377 804 603 1256 1002 1 3 7 Operating direction Operating pressure (MPa) Unit: N 314 235 490 377 804 603 1256 1002 942 705 1470 1131 2412 1809 3768 3006 2198 1645 3430 2639 5628 4221 8792 7014 5 1570 1175 2450 1885 4020 3015 6280 5010 Bore size (mm) 20 25 32 40 Mounting nut thread Mounting nut width across flats (mm) Tightening torque (N・m) M22 x 1.5 M24 x 1.5 M30 x 1.5 M33 x 1.5 45 60 85 110 26 32 38 41 Be sure to read before handling. Refer to front matter 38 for Safety Instructions, and pages 1234 to 1241 for precautions for hydraulic cylinder and auto switch. 1319 CHQ CHKョ CHM CHSョ CH2ョ CHA D-ョ Related Equipment CHN