【DO!BOOK・ページリンク】
8-p1315-1333-chn_en   4 / 20

BOOKをみる

10秒後にBOOKのページに移動します


Applicable Auto Switches/Refer to pages 1451 to 1510 for further details on each auto switch. Pre-wired connector Auto switch model Perpendicular In-line . 100 V 100 V or less 100 V, 200 V 200 V or less . 24 V or less . 100 V, 200 V . Lead wire length (m) 0.5 (Nil) 1 (M) 3 (L) 5 (Z) Applicable load . 24 V Yes No Yes No Yes No Yes Yes 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 4-wire (NPN) 3-wire (NPN equiv.) 2-wire ... Water resistant (2-color display) Diagnostic indication (2-color display) Diagnostic indication (2-color display) With diagnostic output (2-color display) ... Relay PLC Relay PLC Relay PLC 24 V . . PLC 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V, 12 V 5 V . M9NV M9PV M9BV . . . M9NWV M9PWV M9BWV M9NAV.1 M9PAV.1 M9BAV.1 . A96V A93V.2 A90V . . . . . . . . M9N M9P M9B H7C G39 K39 M9NW M9PW M9BW M9NA.1 M9PA.1 M9BA.1 H7NF A96 A93 A90 B54 B64 C73C C80C A33 A34 A44 B59W 択択択 . .択択択アアア択択択択択択択 . . . . . . . . .択択択アアア . . . . . . . . . . . 択択択 . .択択択択択択択択択択択択択 . . . アアア . .アアアアアアア . . .択 . . . . None (N) . . .択択 . . . . . . . . . . . .択択択択 . アアア . . .アアアアアアア . . . . . . . . . . . IC circuit . IC circuit . IC circuit . IC circuit . IC circuit IC circuit . IC circuit . IC circuit . Hydraulic Cylinder o20, o25, o32, o40 Series CHN 7 MPa Auto switch mounting bracket Note) C Note) This symbol is indicated when the D-A9ュ or M9ュ type auto switch is specified. This mounting bracket does not apply to other auto switches (D-C7ュ and H7ュ, etc.) Applicable to o20 only. 12 V 2 pcs. 1 pc. "n" pcs. Nil S n Number of auto switches Nil Without auto switch (built-in magnet) Auto switch type Bore size Cylinder stroke (mm) Refer to the standard stroke table on page 1318. CHN L 25 100 M9BW 20 25 32 40 20 mm 25 mm 32 mm 40 mm Mounting style B L F G C Basic style Axial foot style Rod flange style Head flange style Single clevis style . Select applicable auto switches from the table below. Type Electrical entry Indicator light Load voltage DC AC Reed auto switch Solid state auto switch Grommet Connector Terminal conduit DIN terminal Grommet Grommet Connector Terminal conduit Grommet Wiring (output) Special function How to Order . You do not need to specify "N" (i.e., without lead wire) for D-A3ョ, D-A44, D-G39, and D-K39. This is the only standard specification automatically available for these models. . D-A9ョV, M9ョV, M9ョWV, and M9ョA(V) models cannot be mounted on o25 to o40. . Lead wire length symbols: 0.5 m ・・・・・・ Nil (Example) M9NW 1 m ・・・・・・ M (Example) M9NWM 3 m ・・・・・・ L (Example) M9NWL 5 m ・・・・・・ Z (Example) M9NWZ None ・・・・・・ N (Example) H7CN . Solid state auto switches marked "キ" are produced upon receipt of order. . Since there are applicable auto switches other than listed, refer to page 1330 for details. . For details about auto switches with pre-wired connector, refer to pages 1494 and 1495. . D-A9ョ, M9ョ, and M9ョW type auto switches are shipped with the hydraulic cylinder (but not assembled). (However, they are auto switch mounting brackets are shipped with the mounting brackets mounted already). .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. ・・・(Applicable to o20 only.) Consult with SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. 1317 CHQ CHKョ CHM CHSョ CH2ョ CHA D-ョ Related Equipment CHN B