【DO!BOOK・ページリンク】
8-p1315-1333-chn_en   20 / 20

BOOKをみる

10秒後にBOOKのページに移動します


Auto Switch Mounting Series CHN How to Mount and Move the Auto Switch How to Mount and Move the Auto Switch 1. Loosen the auto switch mounting screws at both sides to pull down the hook. 2. Put an auto switch mounting band on the cylinder tube and set it at the auto switch mounting position, and then hook the band. 3. Screw lightly the auto switch mounting screw. 4. Set the whole body to the detecting position by sliding, tighten the mounting screw to secure the auto switch. (The tightening torque should be about 2 to 3 N・m.) 5. Modification of the detecting position should be made in the condition of 3. Solid state ・・・・・・ D-G39, D-K39 Reed ・・・・・・・・・・・・・・・ D-A33, D-A34, D-A44 D-A3, D-G3/K3 type D-A4 Mounting correctly Mounting incorrectly 1. Tighten the screw under the specified torque when mounting auto switch. 2. Set the auto switch mounting band perpendicularly to cylinder tube. Caution Auto switch Auto switch mounting screw M5 x 0.8 x 16L Auto switch mounting screw M5 x 0.8 x 16L Auto switch mounting band Auto switch mounting band Hook Hook Auto switch 1333 CHQ CHKョ CHM CHSョ CH2ョ CHA D-ョ Related Equipment CHN