【DO!BOOK・ページリンク】
8-p1315-1333-chn_en   19 / 20

BOOKをみる

10秒後にBOOKのページに移動します


Series CHN How to Mount and Move the Auto Switch 1. Put an auto switch mounting band on the cylinder tube and set it at the auto switch mounting position. 2. Put the mounting section of the auto switch between the auto switch mounting band mounting holes, then adjust the position of mounting holes of switch to those of mounting band. 3. Lightly thread the auto switch mounting screw through the mounting hole into the thread part of band fitting. 4. After reconfirming the detection position, tighten the auto switch mounting screw to secure the auto switch while properly contacting the auto switch bottom part and the cylinder tube. (The tightening torque of M4 screw should be about 1 to 1.2 N・m.) 5. Modification of the detection position should be made in the condition of 3. Solid state ・・・・・・ D-G59, D-G5P, D-K59, D-G5BA D-G59W, D-G5PW, D-K59W D-G59F, D-G5NT, D-G5NB Reed ・・・・・・・・・・・・・・・ D-B53, D-B54, D-B64, D-B59W 1. Put a mounting band on the cylinder tube and set it at the auto switch mounting position. 2. Put the mounting section of the auto switch between the auto switch mounting band mounting holes, then adjust the position of mounting holes of switch to those of mounting band. 3. Lightly thread the auto switch mounting screw through the mounting hole into the thread part of the auto switch mounting band fitting. 4. After setting the whole body to the detecting position by sliding, tighten the auto switch mounting screw to secure the auto switch while properly contacting the auto switch bottom part and the cylinder tube. (Tightening torque of M3 screw should be 0.8 to 1 N・m.) 5. Modification of the detection position should be made in the condition of 3. Solid state ・・・・・・ D-H7A1, D-H7A2, D-H7B, D-H7BA D-H7C, D-H7NF, D-H7NW, D-H7PW D-H7BW Reed ・・・・・・・・・・・・・・・ D-C73, D-C76, D-C80, D-C73C, D-C80C Mounting correctly Mounting incorrectly 1. Tighten the screw under the specified torque when mounting auto switch. 2. Set the auto switch mounting band perpendicularly to cylinder tube. Caution Auto switch Auto switch mounting band (With bracket) Auto switch mounting screw M4 x 0.7 x 22L Auto switch mounting band (With bracket) Auto switch Auto switch mounting screw M3 x 0.5 x 14L 1332