【DO!BOOK・ページリンク】
8-p1315-1333-chn_en   17 / 20

BOOKをみる

10秒後にBOOKのページに移動します


[Stainless steel mounting screw kits] The following stainless steel mounting screw kits are available for use depending on the operating environment. (Switch mounting bands are not included and should be ordered separately.) BBA3: D-G5, K5, B5, B6 BBA4: D-C7, C8, H7 Note) Refer to the table below for details on BBA3, BBA4. The above stainless steel screws are used when a cylinder is shipped with the D-H7BA or G5BA auto switches. When only an auto switch is shipped independently, the BBA3 or BBA4 is attached. Auto switch models Bore size (mm) D-A9ュ(V) D-M9ュ(V) D-M9ュW(V) D-M9ュA(V) D-H7ュ D-H7ュW D-H7NF D-H7BA D-C7ュ/C80 D-C73C/C80C D-G5ュ/G5ュW D-G59F D-G5BA/G5NT D-B5ュ/B64 D-B59W D-G39/K39 D-A3ュ/A44 o20 BMA2-020A Note 1) BMA3-020 Note 2) BMA3-020S BHN3-025 BJ3-1 + BHN3-025 . BHN3-032 BJ3-1 + BHN3-032 . BHN3-040 BJ3-1 + BHN3-040 . o25 o32 o40 BA-01 BD1-01M BHN2-025 BD1-02M BGS1-032 BHN1-032 BH2-040 BDS-04M . Solid state auto switches are also available with pre-wired connector. Refer to pages 1494 and 1495 for details. . Normally closed (N.C. = b contact), solid state auto switches (D-F9G, F9H) are also available. For details, refer to page 1463. Besides the models listed in “How to Order,” the following auto switches are applicable. Refer to pages 1451 to 1510 for detailed auto switch specifications. Auto switch type Part no. Electrical entry Features D-H7A1, H7A2, H7B D-G59, G5P, K59 D-H7NW, H7PW, H7BW D-G59W, G5PW, K59W D-G5BA, H7BA D-G5NT D-G59F D-C73, C76, B53 D-C80 . Diagnostic indication (2-color display) Water resistant (2-color display) With timer With diagnostic output (2-color display) . Without indicator light Grommet (in-line) Grommet (in-line) Solid state Reed Part no. Contents BBA3 BBA4 Description Auto switch mounting screw set size M4 x 0.7 x 22L M3 x 0.5 x 14L pcs. 1 1 Applicable auto switch mounting bracket part nos. Applicable auto switches BA-01, BA-02, BA-32, BA-04, BA-05, BA-06, BA-08, BA-10 BA2-020, BA2-025, BA2-032, BA2-040 BA5-050, BHN2-025, BSG1-032 BH2-040, BH2-050, BH2-080, BH2-100 BAF-32, BAF-04, BAF-05, BAF-06, BAF-08, BAF-10 BJ2-006, BJ2-010, BJ2-016 BM2-020A, BM2-025A, BM2-032A, BM2-040A BMA2-020A, BMA2-025A, BMA2-032A, BMA2-040A, BMA2-050A, BMA2-063A BHN3-025, BHN3-032, BHN3-040 D-B5, B6 D-G5, K5 D-C7, C8 D-H7 Stainless steel mounting screw kit details. Note 1) Set part number which includes the auto switch mounting band (BMA2-020A) and the holder kit (BJ5-1/Switch bracket: Transparent). Since the switch bracket (made from nylon) are affected in an environment where alcohol, chloroform, methylamines, hydrochloric acid or sulfuric acid is splashed over, so it cannot be used. Please consult SMC regarding other chemicals. Note 2) Set part number which includes the auto switch mounting band, stainless steel screw and the holder kit (BJ4-1/Switch bracket: White). Note 3) For the D-M9ュA(V) type auto switch, do not install the switch bracket on the indicator light. (1) BJュ-1 is a set of “a” and “b”. (2) BMA2-020A(S) is a set of “c” and “d”. Band (c) is mounted so that the projected part is on the internal side (contact side with the tube). BJ4-1 (Switch bracket: White) BJ5-1 (Switch bracket: Transparent) Switch bracket (Resin) Auto switch a Switch holder (Zinc) b Auto switch mounting screw d Auto switch mounting band c Series CHN Auto Switch Mounting Brackets: Part Nos. Mounting example of BMA3-020(S) A 1330