【DO!BOOK・ページリンク】
8-p1315-1333-chn_en   16 / 20

BOOKをみる

10秒後にBOOKのページに移動します


Auto Switch Mounting Series CHN A 15 B 3.5 . Since this is a guideline including hysteresis, not meant to be guaranteed. (Assuming approximately ±30% dispersion.) There may be the case it will vary substantially depending on an ambient environment. Auto switch model Bore size 20 25 32 40 4.5 4 4 4.5 4.5 5 4.5 5.5 5 4.5 5 5 D-M9ュ(V) D-M9ュW(V) D-M9ュA(V) D-H7ュ/H7C D-H7ュW D-H7NF/H7BA D-G5ュ/K59/G59F D-G5ュW/K59W D-G5BA/G5NT (mm) Auto switch model Bore size 20 25 32 40 9 8 10.5 13.5 13.5 11.5 8.5 7.5 9.5 11.5 13 10 10 7 8.5 10 11.5 9 10.5 8 10 12 13.5 10.5 D-G39/K39 D-A9ュ(V) D-C7ュ/C80 D-C73C/C80C D-B5ュ/B64 D-B59W D-A3ュ/A44 (mm) D-M9ュ D-M9ュW D-M9ュA D-A9ュ D-M9ュV D-A9ュV D-M9ュWV D-M9ュAV D-H7ュ/H7ュW D-H7NF/H7BA D-C7ュ D-C80 D-H7C D-C73C D-C80C D-G5ュ/K59 D-G5ュW/K59W D-G59F/G5BA/G5NT D-B5ュ/B64 D-B59W D-G39/K39 D-A3ュ/A44 5 10 10 5 5 5 10 10 10 10 10 15 10 20 20 25 15 20 15 20 15 15 15 15 20 35 55 55 60 50 35 25 35 60 50 65 75 75 100 55 + 35 (n . 2) (n = 2, 3, 4, 5・・・) 55 + 35 (n . 2) (n = 2, 3, 4, 5・・・) 60 + 35 (n . 2) (n = 2, 3, 4, 5・・・) 50 + 35 (n . 2) (n = 2, 3, 4, 5・・・) 35 + 35 (n . 2) (n = 2, 3, 4, 5・・・) 25 + 35 (n . 2) (n = 2, 3, 4, 5・・・) 35 + 35 (n . 2) (n = 2, 3, 4, 5・・・) 60 + 45 (n . 2) (n = 2, 3, 4, 5・・・) 50 + 45 (n . 2) (n = 2, 3, 4, 5・・・) 65 + 50 (n . 2) (n = 2, 3, 4, 5・・・) 75 + 55 (n . 2) (n = 2, 3, 4, 5・・・) 75 + 55 (n . 2) (n = 2, 3, 4, 5・・・) 100 + 100 (n . 2) (n = 2, 3, 4, 5・・・) Auto switch model Number of auto switches mounted 2 pcs. n pcs. Different surfaces Same surface Different surfaces Same surface 1 pc. (mm) 20 + 35 (n = 2, 4, 6・・・) Note 3) (n . 2) 2 20 + 35 (n = 2, 4, 6・・・) Note 3) (n . 2) 2 25 + 35 (n = 2, 4, 6・・・) Note 3) (n . 2) 2 15 + 35 (n = 2, 4, 6・・・) Note 3) (n . 2) 2 20 + 35 (n = 2, 4, 6・・・) Note 3) (n . 2) 2 20 + 35 (n = 2, 4, 6・・・) Note 3) (n . 2) 2 15 + 35 (n = 2, 4, 6・・・) Note 3) (n . 2) 2 Note 1) Auto switch mounting Note 2) Minimum stroke for auto switch mounting in styles other than those mentioned in Note 1. Auto switch model Auto switches . 2 pcs. Different surfaces Same surface D-M9ュ D-M9ュW Less than20 stroke Note 2) Less than55 stroke Note 2) Mount auto switches offset (in circumferential direction of cylinder tube) so that auto switch units and lead wires do not run up against each other. Correct auto switch mounting position is 3.5 mm from the back face of the switch holder. D-M9ュA D-A9ュ Less than25 stroke Note 2) . Less than60 stroke Note 2) Less than50 stroke Note 2) (n = 2, 4, 6・・・) Note 3) 15 + 45 (n . 2) 2 (n = 2, 4, 6・・・) Note 3) 15 + 45 (n . 2) 2 (n = 2, 4, 6・・・) Note 3) 15 + 50 (n . 2) 2 (n = 2, 4, 6・・・) Note 3) 15 + 50 (n . 2) 2 (n = 2, 4, 6・・・) Note 3) 20 + 50 (n . 2) 2 35 + 30 (n . 2) (n = 2, 3, 4, 5・・・) Note 3) When “n” is an odd number, an even number that is one larger than this odd number is used for the calculation. Minimum Auto Switch Mounting Stroke Operating Range 1329 CHQ CHKョ CHM CHSョ CH2ョ CHA D-ョ Related Equipment CHN