【DO!BOOK・ページリンク】
8-p1315-1333-chn_en   15 / 20

BOOKをみる

10秒後にBOOKのページに移動します


D-Cュ7/C80 D-H7ュ/H7ュW/H7NF/H7BA D-A9ュV D-A9ュ D-M9ュV/M9ュWV/M9ュAV D-M9ュ/M9ュW/M9ュA D-A44 D-C73C/C80C D-H7C D-B5ュ/B64/B59W .Hs 16 D-A3ュ/G39/K39 34 SMC AUTO SWITCH SMC AUTO SWITCH D-G5ュ/K59/G5ュW/K59W/G5BA/G59F/G5NT 20 25 32 40 D-M9ュ(V) D-M9ュW(V) D-M9ュA(V) A 23 23.5 25.5 31.5 D-H7ュ D-H7ュW/H7C D-H7NF/H7BA A 18.5 19 21 27 B 14 13.5 16.5 21.5 B 9.5 9 12 17 D-G5ュ/K59 D-G5ュW/K59W D-G59F/G5BA D-G5NT A 15 15.5 17.5 23.5 B 6 5.5 8.5 13.5 D-G39/K39 A 13 13.5 15.5 21.5 B 4 3.5 6.5 11.5 D-A9ュ(V) A 19 19.5 21.5 27.5 B 10 9.5 12.5 17.5 D-C7ュ/C80 D-C73C/C80C A 19.5 20 22 28 B 10.5 10 13 18 D-B5ュ/B64 A 13.5 14 16 22 B 4.5 4 7 12 D-B59W A 16.5 17 19 25 B 7.5 7 10 15 D-A3ュ/A44 A 13 13.5 15.5 21.5 B 4 3.5 6.5 11.5 Auto Switch Proper Mounting Positions Auto Switch Mounting Heights Bore size (mm) 20 25 32 40 Bore size (mm) D-M9ュ(V) D-M9ュW(V) D-M9ュA(V) D-A9ュ(V) Hs 26 28 31.5 35.5 D-H7ュ/H7ュW D-H7NF/H7BA D-C7ュ/C80 Hs 25.5 27.5 31 35 D-C73C/C80C Hs 27 29 32.5 36.5 D-G5ュ/K59 D-G5ュW/K59W D-G59F/G5BA D-G5NT/H7C D-B5ュ/B64 D-B59W Hs 27.5 29.5 33 37 D-G39/K39 D-A3ュ Hs 62 64 67.5 71.5 D-A44 Hs 72 74 77.5 81.5 (mm) (mm) Solid state auto switch Reed auto switch A and B are the dimensions from the end of the head cover/rod cover to the end of the auto switch. . Dimensions inside ( ) are for D-M9ュAV. A and B are the dimensions from the end of the head cover/rod cover to the end of the auto switch. .Hs 36 A 49 Auto switch .Hs A 49.5 B 36 Auto switch A 33 B Auto switch 12 24.5 Auto switch .Hs A 33 6.5 12 B .Hs 16 8.5 Auto switch A 36.7 B .Hs 16 8.5 Auto switch A 38.2 B B 8.5 Auto switch A 29 .Hs 16 A 26 Auto switch B 8.5 .Hs 24.5 . Dimensions inside ( ) are for D-M9ュAV. A and B are the dimensions from the end of the head cover/rod cover to the end of the auto switch. . Dimensions inside ( ) are for D-M9ュAV. A and B are the dimensions from the end of the head cover/rod cover to the end of the auto switch. .Hs A 22 B .Hs 24.5 (22) A B .Hs .Hs A 22 (24) B 20 B (22) A Note) Adjust the auto switch after confirming the operating conditions in the actual setting. Series CHN Auto Switch Mounting Refer to pages 1451 to 1510 for detailed auto switch specifications. Auto Switches: Proper Mounting Positions and Mounting Heights for Stroke End Detection 1328