【DO!BOOK・ページリンク】
8-p1315-1333-chn_en   14 / 20

BOOKをみる

10秒後にBOOKのページに移動します


Hydraulic Cylinder: 7 MPa Series CHN MM U1 A1 U1 L1 L1 L tap 4 x J counter bore A1 oE1 oE1 NX o8.6 C C NZ NX oE1 oE1 oC NX NZ E F G H I A B D+0.2 +0.1 Accessory Brackets (Optional) I-type single knuckle joint Bracket for clevis type Part no. A1 L1 R1 U1 NDH10 U (H8) E1 MM NX Applicable bore size (mm) Applicable bore size (mm) I-02 I-03 I-04 IHN-04 M8 x 1.25 M10 x 1.25 M14 x 1.5 M16 x 1.5 20 25 32 40 10 10 15.5 15.5 16 18 22 22 20 20 24 24 36 38 55 55 14 14 20 20 Material: Rolled steel plate Material: Rolled steel plate Part no. G H AD-FI-20 AD-FI-25 AD-FI-32 AD-CHN-40 20 25 32 40 6.5 6.5 10 10 5.5 5.5 9 9 A B C D E F 46 46 56 64 60 60 80 88 22 22 30 30 16 16 16 24 10 10 12 16 30 30 36 44 28 30 40 43 Material: Cast iron 9 9 16 16 .0.1 .0.2 .0.1 .0.2 .0.1 .0.3 .0.1 .0.3 9 9 12 15 +0.058 0 +0.058 0 +0.070 0 +0.070 0 +0.027 0 +0.027 0 +0.027 0 +0.027 0 Part no. Note I J K L AD-FI-20 AD-FI-25 AD-FI-32 AD-CHN-40 M R 5.5 5.5 7 10 10 10 12 12 7 7 7 9 10 10 13 13 With AD-El-20 (with cotter pin), and M4 set screws (once) With AD-El-25 (with cotter pin), and M4 set screws (once) With AD-El-32 (with cotter pin), and M5 set screws (once) With AD-CHN-40 (with cotter pin), and M5 set screws (once) 12 12 12 16 M4 M4 M5 M5 o20: I-02 o25: I-03 o32: I-04 o40: IHN-04 oNDH10 oNDH10 RR1 RR1 MM NX oNDH10 oNDH10 RR1 RR1 45° 4 x oK M C R oU Y-type double knuckle joint Bracket pin Part no. A1 L1 R1 U1 C (f7) E1 MM Applicable bore size (mm) Note Y-02 Y-03 Y-04C YHN-04 M8 x 1.25 M10 x 1.25 M14 x 1.5 M16 x 1.5 20 25 32 40 12 12 13 13 16 18 22 22 20 20 24 24 36 38 55 55 14 14 25 25 Material: Rolled steel plate Material: Cast iron Part no. AD-EI-20 AD-EI-25 AD-EI-32 AE-CHN-40 20 25 32 40 A B D 45.5 45.5 52 60 35.5 35.5 42 50 3.2 3.2 4 4 10 10 12 16 Material: Carbon steel Part no. NX Y-02 Y-03 Y-04C YHN-04 9 9 16 16 +0.2 +0.1 +0.2 +0.1 +0.3 +0.1 +0.3 +0.1 NDH10 9 9 12 15 +0.058 0 +0.058 0 +0.070 0 +0.070 0 .0.016 .0.034 .0.016 .0.034 .0.016 .0.034 .0.016 .0.034 o20: Y-02 o25: Y-03 o32: Y-04C o40: YHN-04 MM A1 A1 U1 L1 A B 2 x oD drill through L1 25 19.2 1.75 41.7 49.7 1.75 N U1 Knuckle pin o20, o25 Part no.: CDP-1 Material: Carbon steel o32 Part no.: CDP-3 CDPN-4 Material: Carbon steel with (2) cotter pins o3.2 x 15 l with (2) cotter pins o4 x 20 l C (d9) Part no. Note CDP-1 CDP-3 CDPN-4 20 25 32 40 N E . 4 5 . 3 3.2 9 12 15 .0.040 .0.076 .0.050 .0.093 with (2) retaining rings: C type 9 with (2) cotter pins o3 x 18 l with (2) cotter pins o3.2 x 20 l C1 Chamfer C1 Chamfer 1.15 1.15 2 x oE drill through Retaining ring: C type 9 for shaft Cotter pin: o3 x 18 l Note With CDP-1 (with retaining ring) With CDP-3 (with cotter pin) With CDPN-4 (with cotter pin) NZ 18 18 38 38 o40 Applicable bore size (mm) Applicable bore size (mm) Size Tolerance Size Tolerance Size Tolerance 1327 CHQ CHKョ CHM CHSョ CH2ョ CHA D-ョ Related Equipment CHN