【DO!BOOK・ページリンク】
8-p1315-1333-chn_en   12 / 20

BOOKをみる

10秒後にBOOKのページに移動します


Hydraulic Cylinder: 7 MPa Series CHN Single clevis style: CHNC Bore size (mm) Stroke range (mm) 25 to 300 25 to 400 25 to 500 25 to 500 Effective thread length (mm) 15.5 19.5 21 21 20 25 32 40 A 18 22 24 24 B1 13 17 22 24 CD CX 16 16 16 24 D 10 12 16 18 E 8 10 14 16 F 16 16 19 21 GA1 10 10 11 12 GA2 12 12 13 17 GA3 12 12 13 17 GB1 8 8 8 11 GB2 10 10 10 16 GB3 10 10 10 16 H1 5 6 8 10 H 41 46 53 54 I 31 34 40 48 (mm) Bore size (mm) 20 25 32 40 NB 15 15 15 21 K 5 5.5 7.5 7.5 NA 17 17 18 22 MM M8 x 1.25 M10 x 1.25 M14 x 1.5 M16 x 1.5 P 1/8 1/8 1/8 1/4 RR 13.5 14.5 18.5 22.5 NN M22 x 1.5 M24 x 1.5 M30 x 1.5 M33 x 2 S 81 81 87 108 T 9.5 11 13 16 U 14 15 20 20 W 6.5 5.5 4 0 V 4.5 3.5 3 5 ZZ 149.5 156.5 178.5 204.5 Z 136 142 160 182 (mm) 23f8 25f8 31f8 34f8 .0.020 .0.053 .0.020 .0.053 .0.025 .0.064 .0.025 .0.064 H1 MM Width across flats B1 GA1 NN GA2 Rc P Cushion valve Air release Air release Cushion valve Cushion valve GB1 Rc P GB2 Rc P oCD Push press fitting T ョI oIA oD V CX GA3 A K H F W NA S + Stroke ZZ + Stroke Z + Stroke GB3 NB U RR .0.1 .0.2 +0.109 0 +0.109 0 +0.109 0 +0.034 .0.015 10 10 12 16 IA Width across flats E Effective thread 1325 CHQ CHKョ CHM CHSョ CH2ョ CHA D-ョ Related Equipment CHN