【DO!BOOK・ページリンク】
309-365-e-leh-en   7 / 59

BOOKをみる

10秒後にBOOKのページに移動します


Finger Attachment Workpiece mg μF μF F F Selection Procedure Step 1 Step 1 Check the gripping force. Check the gripping force. Check the gripping point and overhang. Check the external force on fingers. Workpiece mass: 0.1 kg Pushing force: 70% Pushing force is one of the values of step data that is input into the controller. Example Guidelines for the selection of the gripper with respect to workpiece mass Although conditions differ according to the workpiece shape and the coefficient of friction between the attachments and the workpiece, select a model that can provide a gripping force of 10 to 20 times Note) the workpiece weight, or more. Note) For details, refer to the calculation of required gripping force. If high acceleration or impact forces are encountered during motion, a further margin of safety should be considered. Example) When it is desired to set the gripping force at 20 times or more above the workpiece weight. Required gripping force = 0.1 kg x 20 x 9.8 m/s2 . 19.6 N or more LEHZ20 When the LEHZ20 is selected. A gripping force of 27 N is obtained from the intersection point of gripping point distance L = 30 mm and pushing force of 70%. Gripping force is 27.6 times greater than the workpiece weight, and therefore satisfies a gripping force setting value of 20 times or more. Step 2 Step 3 Gripping force F [N] Gripping point L [mm] 50 40 30 20 10 0 27 0 20 30 40 60 80 100 120 140 70% 40% LEHZ20 Pushing speed is satisfied at the point where 70% of the pushing force and 30 mm/sec of the pushing speed cross. Pushing force/Trigger level [%] Pushing speed [mm/sec] 110 100 90 80 70 60 50 40 30 0 10 20 30 40 50 60 Pushing force and trigger level range “Gripping force at least 10 to 20 times the workpiece weight” . The “10 to 20 times or more of the workpiece weight” recommended by SMC is calculated with a margin of “a” = 4, which allows for impacts that occur during normal transportation, etc. Calculation of required gripping force Coefficient of friction μ (depends on the operating environment, contact pressure, etc.) Coefficient of friction μ 0.1 0.2 0.2 or more Attachment . Material of workpieces (guideline) Metal (surface roughness Rz3.2 or less) Metal Rubber, Resin, etc. Note) . Even in cases where the coefficient of friction is greater than μ = 0.2, for reasons of safety, select a gripping force which is at least 10 to 20 times greater than the workpiece weight, as recommended by SMC. . If high acceleration or impact forces are encountered during motion, a further margin should be considered. Electric Gripper 2-Finger Type Series LEHZ Model Selection Step Motor (Servo/24 VDC) Check the conditions. Select the pushing speed. Calculate the required gripping force. Select the model from gripping force graph. Pushing force 100% Gripping point distance: 30 mm Pushing speed: 30 mm/sec When gripping a workpiece as in the figure to the left, and with the following definitions, F : Gripping force (N) μ : Coefficient of friction between the attachments and the workpiece m : Workpiece mass (kg) g : Gravitational acceleration (= 9.8 m/s2) mg : Workpiece weight (N) the conditions under which the workpiece will not drop are 2 x μF > mg and therefore, F > With “a” representing the margin, “F” is determined by the following formula: Number of fingers mg 2 x μ mg 2 x μ F = x a When μ = 0.2 When μ = 0.1 F = x 4 = 10 x mg mg 2 x 0.2 F = x 4 = 20 x mg mg 2 x 0.1 10 x Workpiece weight 20 x Workpiece weight Note) Confirm the pushing speed range from the determined pushing force [%]. 324